74ACT16374 状态: ACTIVE

具有三态输出的 16 位 D 类边沿触发触发器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 74ACT16374
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
Input LevelTTL  
Output LevelCMOS  
Output Drive(mA)-24/24  
No. of Outputs16  
Static Current0.08  
th(ns)1  
tpd max(ns)12.4  
tsu(ns)6.5  
LogicTrue  
Technology FamilyACT  
RatingCatalog  
 样片
 库存

产品信息

特性

  • Members of the Texas Instruments Widebus™ Family
  • Inputs Are TTL-Voltage Compatible
  • 3-State Bus-Driving True Outputs
  • Flow-Through Architecture Optimizes PCB Layout
  • Distributed Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPIC™ (Enhanced-Performance Implanted CMOS) 1-µm Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic 300-mil Shrink Small-Outline (DL) Packages Using 25-mil Center-to-Center Pin Spacings and 380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil Center-to-Center Pin Spacings

EPIC and Widebus are trademarks of Texas Instruments Incorporated.

说明

The SN54ACT16374 and 74ACT16374 are 16-bit edge-triggered D-type flip-flops with 3-state outputs designed specifically for driving highly-capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

These devices can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CLK) input, the Q outputs of the flip-flop take on the logic levels set up at the data (D) inputs.

An output-enable input (OE) can be used to place the outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state provides the capability to drive bus lines in a bus-organized system without need for interface or pullup components. OE does not affect the internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The 74ACT16374 is packaged in TI’s shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit board area.

The SN54ACT16374 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16374 is characterized for operation from -40°C to 85°C.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体尺寸样片
74ACT16374DLACTIVE-40 to 851.28 | 1kuSSOP (DL) | 48 查看 25 | TUBE 下载此尺寸的 CAD 格式采购样片
74ACT16374DLG4ACTIVE-40 to 851.28 | 1kuSSOP (DL) | 48 查看 25 | TUBE 下载此尺寸的 CAD 格式采购样片
74ACT16374DLRACTIVE-40 to 851.17 | 1kuSSOP (DL) | 48 查看 1000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
74ACT16374DLRG4ACTIVE-40 to 851.17 | 1kuSSOP (DL) | 48 查看 1000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
74ACT16374DL截至 7:04 PM GMT, 2009年 7月 3日截至 7:04 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 9 Weeks无报告
查看经销商
   
74ACT16374DLG4截至 7:04 PM GMT, 2009年 7月 3日截至 7:04 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 9 Weeks无报告
查看经销商
   
74ACT16374DLR截至 7:04 PM GMT, 2009年 7月 3日截至 7:04 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   
74ACT16374DLRG4截至 7:04 PM GMT, 2009年 7月 3日截至 7:04 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
74ACT16374DL 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74ACT16374DLG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74ACT16374DLR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74ACT16374DLRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

74ACT16374 最新技术文档 Help

数据表

应用手册

查看 D 类(三态)触发器 的应用手册

用户指南

选择指南

更多文献资料

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here