ADS58C48
- Maximum Sample Rate: 200 MSPS
- High Dynamic Performance
- SFDR 82 dBc at 140 MHz
- 72.3 dBFS SNR in 60 MHz BW Using SNRBoost3G technology
- SNRBoost3G Highlights
- Supports Wide Bandwidth up to 60 MHz
- Programmable Bandwidths – 60 MHz, 40 MHz, 30 MHz, 20 MHz
- Flat Noise Floor within the Band
- Independent SNRBoost3G Coefficients for Every Channel
- Output Interface
- Double Data Rate (DDR) LVDS with Programmable Swing and Strength
- Standard Swing: 350mV
- Low Swing: 200mV
- Default Strength: 100 Termination
- 2x Strength: 50 Termination
- 1.8V Parallel CMOS Interface Also Supported
- Double Data Rate (DDR) LVDS with Programmable Swing and Strength
- Ultra-Low Power with Single 1.8V Supply
- 0.9W Total Power
- 1.32 W Total Power (200 MSPS) with SNRBoost3G on all 4 Channels
- 1.12 W Total Power (200 MSPS) with SNRBoost3G on 2 Channels
- Programmable Gain up to 6dB for SNR/SFDR Trade-Off
- DC Offset Correction
- Supports Low Input Clock Amplitude
- 80-TQFP Package
The ADS58C48 is a quad channel 11-bit A/D converter with sampling rate up to 200 MSPS. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. This makes it well-suited for multi-carrier, wide band-width communications applications.
The ADS58C48 uses third-generation SNRBoost3G technology to overcome SNR limitation due to quantization noise (for bandwidths < Nyquist, Fs/2). Enhancements in the SNRBoost3G technology allow support for SNR improvements over wide bandwidths (up to 60 MHz). In addition, separate SNRBoost3G coefficients can be programmed for each channel.
The device has digital gain function that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset.
The digital outputs of all channels are output as DDR LVDS (Double Data Rate) together with an LVDS clock output. The low data rate of this interface (400Mbps at 200 MSPS sample rate) makes it possible to use low-cost FPGA-based receivers. The strength of the LVDS output buffers can be increased to support 50 ohms differential termination. This allows the output clock signal to be connected to two separate receiver chips with an effective 50 termination (such as the two clock ports of the GC5330).
The same digital output pins can also be configured as a parallel 1.8V CMOS interface.
It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADS58C28EVM — ADS58C28 评估模块
ADS58C28EVM 是能够让设计者评估德州仪器 (TI) ADS58C28 器件(采用 TI SNRBoost 技术的 11 位 200MSPS 双通道模数转换器)的电路板。ADC EVM 采用与 TI 的 TSW1200 数据采集卡兼容的 DDR LVDS 数据输出,以便快速评估。EVM 提供了可在各种时钟、输入和电源条件下测试 ADS58C28 的灵活环境。
该评估模块针对转换器的四个输入都设计有背对背宽带非平衡转换器。这样就可以将大范围的单端输入信号输入任何 ADC 通道。ADS58C28EVM 还兼容 FMC-ADC-Adapter 和 HSMC-ADC-Bridge (...)
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
支持的产品和硬件
产品
高速 DAC (> 10MSPS)
发送器
接收器
高速 ADC (≥10MSPS)
超声波 AFE
射频采样收发器
硬件开发
评估板
软件
支持软件
SBAC120 — TIGAR Support Files
支持的产品和硬件
产品
接收器
高速 ADC (≥10MSPS)
硬件开发
评估板
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
精密 ADC
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
支持的产品和硬件
产品
接收器
高速 ADC (≥10MSPS)
硬件开发
评估板
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PFP) | 80 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。