ADS6143 状态: ACTIVE

具有可选并行 CMOS 或 LVDS 输出的低功耗 14 位 80MSPS ADC

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • 14-BITS, 125/105/80/65 MSPS ADC WITH DDR LVDS/CMOS OUTPUTS (ads6143.pdf, 2110 KB)
    2007年 12月 4日 下载(英文內容)

 ADS6122 ADS6123 ADS6124 ADS6125 ADS6142 ADS6143ADS6144 ADS6145 
Resolution(Bits)12  12  12  12  14  14  14  14  
Sample Rate (max)65MSPS  80MSPS  105MSPS  125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)285  318  374  417  285  318  374  417  
SINAD(dB)71.5  71.3  71  70.6  74.4  74.3  73.2  72.7  
SNR(dB)71.6  71.5  71.3  71.3  74.6  74.4  74.1  74.1  
SFDR(dB)89  89  84  84  86  89  84  84  
DNL(Max)(+/-LSB)2  2  2  2  0.95  0.95  0.95  0.95  
INL(Max)(+/-LSB)2  2  2   3.5  3.5  4.5  4.5  
No Missing Codes(Bits)12  12  12  12  14  14  14  14  
ENOB(Bits)11.6  11.6  11.5  11.4  12  12  11.8  11.7  
No. of Supplies2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package32QFN  32QFN  32QFN  32QFN  32QFN  32QFN  32QFN  32QFN  
# Input Channels1  1  1  1  1  1  1  1  
 样片样片样片样片样片样片样片样片
 库存库存库存库存库存库存库存库存

产品信息

特性

  • Maximum Sample Rate: 125 MSPS
  • 14-Bit Resolution with No Missing Codes
  • 3.5 dB Coarse Gain and up to 6 dB Programmable Fine Gain for SNR/SFDR Trade-Off
  • Parallel CMOS and Double Data Rate (DDR) LVDS Output Options
  • Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs, and Clock Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference with Support for External Reference
  • No External Decoupling Required for References
  • Programmable Output Clock Position and Drive Strength to Ease Data Capture
  • 3.3-V Analog and 1.8-V to 3.3-V Digital Supply
  • 32-QFN Package (5 mm × 5 mm)
  • Pin Compatible 12-Bit Family (ADS612X)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

说明

ADS6145/ADS6144/ADS6143/ADS6142 (ADS614X) are a family of 14-bit A/D converters with sampling frequencies up to 125 MSPS. The high performance and low power consumption of the ADS614X are combined in a compact 32 QFN package. An internal high bandwidth sample and hold and a low jitter clock buffer help to achieve high SNR and high SFDR even at high input frequencies.

The ADS614X feature coarse and fine gain options to improve SFDR performance at lower full-scale analog input ranges.

The digital data outputs are either parallel CMOS or DDR (Double Data Rate) LVDS. Several features exist to ease data capture such as — controls for output clock position and output buffer drive strength, LVDS current, and internal termination programmability.

The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some functions are configured using dedicated parallel pins so the device powers up to the desired state.

The ADS614X include internal references while eliminating traditional reference pins and associated external decoupling. External reference mode is also supported.

The ADS614X are specified over the industrial temperature range (-40°C to 85°C).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
ADS6143IRHBRACTIVE-40 to 8531.25 | 100uQFN (RHB) | 32 查看 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
ADS6143IRHBRG4ACTIVE-40 to 8531.25 | 100uQFN (RHB) | 32 查看 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
ADS6143IRHBTACTIVE-40 to 8531.25 | 100uQFN (RHB) | 32 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片
ADS6143IRHBTG4ACTIVE-40 to 8531.25 | 100uQFN (RHB) | 32 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
ADS6143IRHBR截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 27 Feb 10 Weeks 无报告
查看经销商
   
ADS6143IRHBRG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 27 Feb 10 Weeks 无报告
查看经销商
   
ADS6143IRHBT截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 4500* 1367 | 27 Feb 4 Weeks 无报告
查看经销商
   
 8742 | 9 Mar     
ADS6143IRHBTG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 4500* 1367 | 27 Feb 4 Weeks 无报告
查看经销商
   
 8742 | 9 Mar     

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
ADS6143IRHBR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6143IRHBRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6143IRHBT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6143IRHBTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • 14-BITS, 125/105/80/65 MSPS ADC WITH DDR LVDS/CMOS OUTPUTS (ads6143.pdf, 2110 KB)
    2007年 12月 4日 下载(英文內容)

应用手册

  • 模数规格和性能特性术语表 (Rev. A) (zhca068.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本 (Rev.A)
  • 所选封装材料的热学和电学性质 (zhca067.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • 高速数据转换 (zhca066.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    2008年 6月 8日 摘要(英文內容)
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    2008年 6月 2日 摘要(英文內容)
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    2004年 5月 24日 摘要(英文內容)
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)

查看 模数转换器 的应用手册

用户指南

  • ADS61xx and ADS61B23EVM (slau206b.pdf, 1364 KB)
    2008年 4月 14日 下载(英文內容)

查看 模数转换器 的用户指南

模拟模型

  • IBIS Model
    • ADS61xx IBIS Models (slac211.zip, 915 KB)
      2008年 8月 25日 zip(英文內容)

白皮书

View White Papers for 模数转换器

更多文献资料

查看 模数转换器 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
ADS6123 评估模块ADS6123EVMTexas Instruments开发电路板/EVM
ADS6143 评估模块ADS6143EVMTexas Instruments开发电路板/EVM
用于模数转换器的抗混淆计算工具ANTIALIASINGCALCTexas Instruments计算实用程序
运算放大器至 ADC 电路拓扑计算器ADC-INPUT-CALCTexas Instruments计算实用程序

 辅助产品 -可与 ADS6143 一起使用
型号名称产品系列注释
THS4509 宽带运算放大器 OPERATIONAL AMPLIFIERS- FULLY DIFFERENTIAL AMPLIFIERS driver amplifier  
THS4520 Wideband, Low Noise, Low Distortion, Fully Differential Amplifier OPERATIONAL AMPLIFIERS- FULLY DIFFERENTIAL AMPLIFIERS driver amplifier  
THS4513 宽带、低噪声、低失真、全差动放大器 OPERATIONAL AMPLIFIERS- FULLY DIFFERENTIAL AMPLIFIERS driver amplifier  
CDCM7005 高性能、低相位噪声、低偏移的时钟同步器(使参考时钟与 VCXO 同步) ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER- EXTERNAL VCXO OUTPUT clock distribution  
GC5016 4 通道宽带 DDC 和/或 DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS- DIGITAL UP AND DOWN CONVERTERS DDC/DUC  
CDCE72010 10 路输出低抖动时钟同步器和抖动消除器 WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Clean  

支持和社区

其它支持资源