ADS6224 状态: ACTIVE

具有串行 LVDS 输出的四路 12 位 105MSPS ADC

      
         
此产品变更时通知我


注意事项

View the ADS6000 Family Feature Video Cast Now (link in upper right corner of page)


数据表

Download - PDF Icon
  • Dual Channel 12bit, 125/105/80 MSPS ADC with Serial LVDS Interface (ads6224.pdf, 3566 KB)
    2007年 6月 18日 下载(英文內容)

 ADS6222 ADS6223 ADS6224ADS6225 ADS6242 ADS6243 ADS6244 ADS6245 
Resolution(Bits)12  12  12  12  14  14  14  14  
Sample Rate (max)65MSPS  80MSPS  105MSPS  125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)630  760  900  1000  630  760  900  1000  
SINAD(dB)71  70.9  70  70  73.7  73.5  72  72.3  
SNR(dB)71.2  71.1  70.6  70.3  74  73.8  73  73.2  
SFDR(dB)88  87  81  83  88  87.5  81  83  
DNL(Max)(+/-LSB)4  1.8  2  2  4  2  2.5  2.5  
INL(Max)(+/-LSB)1  2  2.5  2.5  5  4.5  5  5  
No Missing Codes(Bits)12  12  12  12  14  14  14  14  
ENOB(Bits)11.5  11.5  11.4  11.4  12  11.9  11.7  11.7  
No. of Supplies2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3  3  3  3  3  3  3  3  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3  3  3  3  3  3  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  
# Input Channels2  2  2  2  2  2  2  2  
 样片样片样片样片样片样片样片样片
 库存库存库存库存库存库存库存库存

评估了此产品的客户还评估了

  • ADS8507: ADC
  • ADS8325: 16 位 100kSPS 串行输出的 2.7V 至 5.5V 微功耗采样 ADC
  • ADS822: 10 位 40MSPS ADC,具有单端/差动输入、内/外基准和断电、引脚符合 ADS823/6/8
  • TLK2701: 1.6 至 2.7GBPS 收发器
  • TMS320C6418: 定点数字信号处理器
  • DAC8531: 低功耗轨至轨输出 16 位串行输入数模转换器

更多相关产品

产品信息

特性

  • Maximum Sample Rate: 125 MSPS
  • 12-Bit Resolution with No Missing Codes
  • Simultaneous Sample and Hold
  • 3.5 dB Coarse Gain and up to 6 dB Programmable Fine Gain for SFDR/SNR Trade-Off
  • Serialized LVDS Outputs with Programmable Internal Termination Option
  • Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs and Amplitude Down to 400 mVpp
  • Internal Reference with External Reference Support
  • No External Decoupling Required for References
  • 3.3-V Analog and Digital Supply
  • 48 QFN Package (7 mm × 7 mm)
  • Pin Compatible 14-Bit Family (ADS624X - SLAS542)
  • Feature Compatible Quad Channel Family (ADS644X - SLAS531 and ADS642X - SLAS532)
  • APPLICATIONS
    • Base-Station IF Receivers
    • Diversity Receivers
    • Medical Imaging
    • Test Equipment

说明

ADS6225/ADS6224/ADS6223/ADS6222 (ADS622X) is a family of high performance 12-bit 125/105/80/65 MSPS dual channel A-D converters. Serial LVDS data outputs reduce the number of interface lines, resulting in a compact 48-pin QFN package (7 mm × 7 mm) that allows for high system integration density. The device includes 3.5 dB coarse gain option that can be used to improve SFDR performance with little degradation in SNR. In addition to the coarse gain, fine gain options also exist, programmable in 1 dB steps up to 6 dB.

The output interface is 2-wire, where each ADC data is serialized and output over two LVDS pairs. This makes it possible to halve the serial data rate (compared to a 1-wire interface) and restrict it to less than 1 Gbps easing receiver design. The ADS622X also includes the traditional 1-wire interface that can be used at lower sampling frequencies.

An internal phase lock loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock. The bit clock is used to serialize the ADC data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs. The LVDS output buffers have features such as programmable LVDS currents, current doubling modes and internal termination options. These can be used to widen eye-openings and improve signal integrity, easing capture by the receiver.

The ADC channel outputs can be transmitted either as MSB or LSB first and 2s complement or straight binary.

ADS622X has internal references, but can also support an external reference mode. The device is specified over the industrial temperature range (-40°C to 85°C).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
ADS6224IRGZRACTIVE-40 to 8543.15 | 100uQFN (RGZ) | 48 查看 2500 | LARGE T&R 下载此符号的 CAD 格式采购样片
ADS6224IRGZRG4ACTIVE-40 to 8543.15 | 100uQFN (RGZ) | 48 查看 2500 | LARGE T&R 下载此符号的 CAD 格式采购样片
ADS6224IRGZTACTIVE-40 to 8543.15 | 100uQFN (RGZ) | 48 查看 250 | SMALL T&R 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
ADS6224IRGZTG4ACTIVE-40 to 8543.15 | 100uQFN (RGZ) | 48 查看 250 | SMALL T&R 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
ADS6224IRGZR截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 2 Mar 10 Weeks 无报告
查看经销商
   
ADS6224IRGZRG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 2 Mar 10 Weeks 无报告
查看经销商
   
ADS6224IRGZT截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1000* 726 | 2 Mar 4 Weeks 中国WPI 130
 4641 | 9 Mar     
 >10k | 16 Mar     
ADS6224IRGZTG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1000* 726 | 2 Mar 4 Weeks 无报告
查看经销商
   
 4641 | 9 Mar     
 >10k | 16 Mar     

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
ADS6224IRGZR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6224IRGZRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6224IRGZT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS6224IRGZTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • Dual Channel 12bit, 125/105/80 MSPS ADC with Serial LVDS Interface (ads6224.pdf, 3566 KB)
    2007年 6月 18日 下载(英文內容)

应用手册

  • 模数规格和性能特性术语表 (Rev. A) (zhca068.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本 (Rev.A)
  • 所选封装材料的热学和电学性质 (zhca067.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • 高速数据转换 (zhca066.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    2008年 6月 8日 摘要(英文內容)
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    2008年 6月 2日 摘要(英文內容)
  • QFN/SON PCB Attachment Application Report (slua271a.htm, 8 KB)
    2007年 7月 25日 摘要(英文內容)
  • QFN Layout Guidelines (sloa122.htm, 8 KB)
    2006年 7月 28日 摘要(英文內容)
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    2004年 5月 24日 摘要(英文內容)
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)

查看 模数转换器 的应用手册

用户指南

  • TSW1200EVM: High Speed LVDS Deserializer and Analysis System (slau212a.htm, 8 KB)
    2008年 8月 27日 摘要(英文內容)
  • ADS6245EVM and Lattice ECP2/M Interface Demo User Guide (slau240.pdf, 573 KB)
    2008年 1月 14日 下载(英文內容)
  • ADS62XX EVM User's Guide (slau197a.htm, 9 KB)
    2007年 11月 8日 摘要(英文內容)

查看 模数转换器 的用户指南

白皮书

View White Papers for 模数转换器

更多文献资料

  • EVM Pre-Release of Silicon Letter (slwl003.pdf, 8 KB)
    2007年 3月 21日 下载(英文內容)

查看 模数转换器 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
关于高速高分辨率模数转换器的数字数据采集与分析TSW1100Texas Instruments仿真器/分析仪
ADS6224 评估模块ADS6224EVMTexas Instruments开发电路板/EVM
用于模数转换器的抗混淆计算工具ANTIALIASINGCALCTexas Instruments计算实用程序
运算放大器至 ADC 电路拓扑计算器ADC-INPUT-CALCTexas Instruments计算实用程序
  • ADC_SPI_4.0(slac177a.zip, 10365 KB )
               2008年 12月 3日 zip(英文內容)
  • Jitter and SNR calculator(slac133.zip, 2 KB )
               2007年 4月 24日 zip(英文內容)
  • Modeling the ADS6XXX Family of LVDs Buffer through IBIS(slac132.zip, 180 KB )
               2007年 4月 11日 zip(英文內容)

 替代产品 -与 ADS6224 相似
评估了此产品的客户还评估了...
型号名称 注释
ADS8507ADCTI 客户还评估了此产品。
ADS832516 位 100kSPS 串行输出的 2.7V 至 5.5V 微功耗采样 ADCTI 客户还评估了此产品。
ADS82210 位 40MSPS ADC,具有单端/差动输入、内/外基准和断电、引脚符合 ADS823/6/8TI 客户还评估了此产品。
TLC55408 位 40MSPS ADC 单通道,内部 S,低功耗TI 客户还评估了此产品。
ADS5271具有串行化 LVDS 接口的 8 通道、12 位、40/50MSPS 的 ADCTI 客户还评估了此产品。
ADS82310 位,60MSPS ADC SE/差动,内部/外部基准,可编程 i/p 范围和断电功能,并与 ADS822/4/5/6/8 兼容TI 客户还评估了此产品。
 辅助产品 -可与 ADS6224 一起使用
型号名称产品系列注释
THS4509 宽带运算放大器 OPERATIONAL AMPLIFIERS- FULLY DIFFERENTIAL AMPLIFIERS Driver amplifier  
THS4520 Wideband, Low Noise, Low Distortion, Fully Differential Amplifier OPERATIONAL AMPLIFIERS- FULLY DIFFERENTIAL AMPLIFIERS Driver amplifier  
CDCM7005 高性能、低相位噪声、低偏移的时钟同步器(使参考时钟与 VCXO 同步) ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER- EXTERNAL VCXO OUTPUT Clocking Distribution  
CDCE72010 10 路输出低抖动时钟同步器和抖动消除器 WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  
评估了此产品的客户还评估了...
TLK27011.6 至 2.7GBPS 收发器SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERSTI 客户还评估了此产品。
TMS320C6418定点数字信号处理器C6000 PERFORMANCE VALUE DSPS-TMS320C6410/12/13/18 DSPsTI 客户还评估了此产品。
DAC8531低功耗轨至轨输出 16 位串行输入数模转换器DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERSTI 客户还评估了此产品。
TLK1211Gigabit Ethernet Serdes for PONSERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERSTI 客户还评估了此产品。
TPS76333低功耗 150mA 低压降 (LDO) 线性稳压器LINEAR REGULATORS-SINGLE CHANNEL LDOTI 客户还评估了此产品。
TL16C554A具有 16 字节 FIFO 的四路 UARTINTERFACE-UARTSTI 客户还评估了此产品。
PCM3060具有 96/192kHz 采样速率的 24 位异步立体声音频编解码器AUDIO CONVERTERS AND CODECS-AUDIO CODECTI 客户还评估了此产品。
TLK31012.5 至 3.125Gbps 收发器SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERSTI 客户还评估了此产品。
OPA2735最大漂移 0.05uV/℃ 单电源 CMOS 运算放大器,零漂移系列PRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI 客户还评估了此产品。

相关应用产品

所有应用产品

支持和社区

其它支持资源