ADS62P45 状态: ACTIVE

具有可选 DDR LVDS 或 CMOS 输出的双路 14 位 125MSPS ADC

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • DUAL CHANNEL 14-BITS 125/105/80/65 MSPS ADC WITH DDR LVDS/CMOS OUTPUTS (ads62p45.pdf, 1809 KB)
    2008年 2月 12日 下载(英文內容)

 ADS62P15 ADS62P22 ADS62P23 ADS62P24 ADS62P25 ADS62P42 ADS62P43 ADS62P44 ADS62P45
Resolution(Bits)11  12  12  12  12  14  14  14  14  
Sample Rate (max)125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)740  518  587  700  792  518  587  700  792  
SINAD(dB)66.9  70.8  70.8  70.2  70.2  73.7  73.6  73.4  73.2  
SNR(dB)67.1  71.3  71.2  70.8  70.8  74.3  74.2  73.8  73.8  
SFDR(dB)84  88  88  86  85  88  88  86  85  
DNL(Max)(+/-LSB)0.8  0.4  0.5  0.7  0.8  0.4  0.5  0.7  0.8  
INL(Max)(+/-LSB)3.5  1.5  1.5  2.5  3  1.5  1.5  2.5  3  
No Missing Codes(Bits)11  12  12  12  12  14  14  14  14  
ENOB(Bits)10.8  11.4  11.4  11.4  11.4  12  11.9  11.8  11.8  
No. of Supplies2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3  1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3  3  3  3  3  3  3  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels2  2  2  2  2  2  2  2  2  
 样片样片样片样片样片样片样片样片样片
 库存库存库存库存库存库存库存库存库存

产品信息

特性

  • Maximum Sample Rate: 125 MSPS
  • 14-Bit Resolution with No Missing Codes
  • 92 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block with:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable 24-Tap Low-/High-/Band-Pass Filters
  • Supports Sine, LVPECL, LVDS and LVCMOS Clocks and Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 12-Bit Family (ADS62P2X)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Medical Imaging
    • Radar Systems
    • Test and Measurement Instrumentation

说明

ADS62P4X is a dual channel 14-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P4X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist – parallel CMOS and DDR LVDS (Double Data Rate). ADS62P4X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–0°C to 85°C).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
ADS62P45IRGCRACTIVE-40 to 8591.90 | 100uVQFN (RGC) | 64 查看 2500 | LARGE T&R采购样片
ADS62P45IRGCRG4ACTIVE-40 to 8591.90 | 100uVQFN (RGC) | 64 查看 2500 | LARGE T&R采购样片
ADS62P45IRGCTACTIVE-40 to 8591.90 | 100uVQFN (RGC) | 64 查看 250 | SMALL T&R采购样片
ADS62P45IRGCTG4ACTIVE-40 to 8591.90 | 100uVQFN (RGC) | 64 查看 250 | SMALL T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
ADS62P45IRGCR截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 5 | 2 Mar 10 Weeks 无报告
查看经销商
   
 2 | 9 Mar     
 >10k | 16 Mar     
ADS62P45IRGCRG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 5 | 2 Mar 10 Weeks 无报告
查看经销商
   
 2 | 9 Mar     
 >10k | 16 Mar     
ADS62P45IRGCT截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1500* 5 | 2 Mar 4 Weeks 无报告
查看经销商
   
 2 | 9 Mar     
 >10k | 16 Mar     
ADS62P45IRGCTG4截至 6:15 PM GMT, 2009年 1月 4日截至 6:15 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1500* 5 | 2 Mar 4 Weeks 无报告
查看经销商
   
 2 | 9 Mar     
 >10k | 16 Mar     

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
ADS62P45IRGCR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS62P45IRGCRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS62P45IRGCT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
ADS62P45IRGCTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • DUAL CHANNEL 14-BITS 125/105/80/65 MSPS ADC WITH DDR LVDS/CMOS OUTPUTS (ads62p45.pdf, 1809 KB)
    2008年 2月 12日 下载(英文內容)

应用手册

  • 模数规格和性能特性术语表 (Rev. A) (zhca068.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本 (Rev.A)
  • 所选封装材料的热学和电学性质 (zhca067.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • 高速数据转换 (zhca066.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    2008年 6月 8日 摘要(英文內容)
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    2008年 6月 2日 摘要(英文內容)
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    2004年 5月 24日 摘要(英文內容)
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)

查看 模数转换器 的应用手册

用户指南

  • ADS62PxxEVM Quick Start Guide (slau251.htm, 8 KB)
    2008年 5月 22日 摘要(英文內容)
  • ADS62PXX EVM User's Guide (slau237.pdf, 1996 KB)
    2008年 5月 21日 下载(英文內容)

查看 模数转换器 的用户指南

白皮书

View White Papers for 模数转换器

更多文献资料

查看 模数转换器 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
ADS62P15 评估模块ADS62P15EVMTexas Instruments开发电路板/EVM
ADS62P25 评估模块ADS62P25EVMTexas Instruments开发电路板/EVM
ADS62P45 评估模块ADS62P45EVMTexas Instruments开发电路板/EVM
用于模数转换器的抗混淆计算工具ANTIALIASINGCALCTexas Instruments计算实用程序
运算放大器至 ADC 电路拓扑计算器ADC-INPUT-CALCTexas Instruments计算实用程序
  • ADC_SPI_4.0(slac177a.zip, 10365 KB )
               2008年 12月 3日 zip(英文內容)
  • ADS62Pxx IBIS(slac176.zip, 288 KB )
               2008年 6月 9日 zip(英文內容)

 辅助产品 -可与 ADS62P45 一起使用
型号名称产品系列注释
CDCE72010 10 路输出低抖动时钟同步器和抖动消除器 WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  

相关应用产品

所有应用产品

支持和社区

其它支持资源