可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
BQ2023
- Multifunction Monitoring IC Designed to Work With an Intelligent Host Controller:
- Provides Accurate State of Charge Information for Rechargeable Batteries
- Enhances Power and Charge Management in the System
- Supply Operation Down to 2.4 V; Ideal for Single-Cell Li-Ion or Li-Pol Applications
- Communicates Over Single-Wire SDQ™ Serial Interface
- Resolves Signals Down to 3.05 uVh
- High-Accuracy Coulometric Charge and Discharge Current Integration
- Differential Current Sense Input
- Automatic and Continuous Offset Calibration and Compensation
- 32 Bytes of General-Purpose RAM, 224 Bytes of FLASH, and 8 Bytes of Secure ID ROM
- Internal Temperature Sensor With 0.25°K Resolution Eliminates the Need for an External Thermistor
- Programmable Digital Output Port
- Battery-Pack Removal Detection Input Places the IC in the Sleep Mode When System Is Not Present
- High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
- Low Power Consumption:
- Operating: 40 uA
- Sleep: 1.5 uA
SDQ is a trademark of Texas Instruments.
The bq2023 is an advanced battery monitoring IC that accurately measures the charge and discharge currents in rechargeable battery packs. Intended for pack integration, the bq2023 contains all the necessary functions to form the basis for an accurate battery gas gauge in cellular phones, PDAs, or other portable products.
Gas gauging is accomplished by coulomb counting (i.e., measuring the charge input to and subsequently removed from the battery). The bq2023 achieves that by measuring the differential voltage drop across a low-value series sense resistor between the negative terminal of the battery and the battery-pack negative contact. An internal voltage-to-frequency converter (VFC) converts this voltage into charge and discharge counts. The VFC is capable of resolving signals down to 3.05 uV. By using the accumulated counts in the charge, discharge, and self-discharge registers, an intelligent host controller can determine battery state-of-charge information. To improve accuracy, the bq2023 continuously measures and compensates offset errors in the VFC.
The bq2023 works with the host controller in the portable system to implement the battery management system. The host controller interprets the bq2023 data and communicates meaningful battery data to the end-user or power-management system. The SDQ single-wire bus architecture allows multiple bq2023s to exist on the same communications node simultaneously.
The bq2023 provides 224 bytes of flash memory, 8-bytes of secure ID ROM, and 32 bytes of RAM. The nonvolatile memory maintains formatted battery monitor information, identification codes, warranty information, or other critical battery parameters while the battery is temporarily shorted or deeply discharged.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Single-Wire Advanced Battery Monitor IC for Cellular and PDA Applications 数据表 (Rev. B) | 2001年 6月 1日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
应用手册 | Battery Authentication and Security Schemes (Rev. A) | 2014年 7月 17日 | ||||
应用手册 | Calculating CRC With TI Battery Management Products | 2005年 10月 19日 | ||||
应用手册 | Gas Gauging Basics Using TI Battery Monitor ICs (Rev. A) | 2003年 10月 17日 | ||||
应用手册 | Advanced Gas Gauge Firmware Flowchart for TI Battery Monitor ICs | 2002年 8月 28日 | ||||
应用手册 | Advanced Gas Gauge Host Firmware for TI Battery Monitor ICs | 2001年 5月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点