可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
BQ2050H
- Accurate measurement of available capacity in Lithium Ion batteries
- Provides a low-cost battery management solution for pack integration
- Complete circuit can fit in as little as 1/2 square inch of PCB
- Low operating current (120µA typical)
- Less than 100nA of data retention current
- High-speed (5kb) single-wire communication interface (HDQ
bus) for critical battery parameters - Monitors and controls charge FET in Li-Ion pack protection circuit
- Direct drive of remaining capacity LEDs
- Measurements automatically compensated for rate and temperature
- 16-pin narrow SOIC
The bq2050H Lithium Ion Power Gauge™ IC is intended for battery pack or in-system installation to maintain an accurate record of available battery capacity. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. Compensations for battery temperature, self discharge, and rate of discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.
Nominal available capacity may be directly indicated using a fivesegment LED display. These segments are used to graphically indicate available capacity. The bq2050H also supports a simple single-line bidirectional serial link to an external processor (common ground). The 5kb HDQ bus interface reduces communications overhead in the external microcontroller.
Internal registers include available capacity, temperature, scaled available energy, battery ID, battery status, and Li-Ion charge FET status. The external processor may also overwrite some of the bq2050H power gauge data registers.
The bq2050H can operate from the batteries in the pack. The REF output and an external transistor allow a simple, inexpensive voltage regulator to supply power to the circuit from the cells.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | BQ2050H: Low-Cost Lithium Ion Power Gauge IC 数据表 (Rev. A) | 2004年 12月 22日 | |||
应用手册 | HDQ Communication Basics (Rev. A) | 2008年 9月 18日 | ||||
应用手册 | HDQ Communication Basics for TI Battery Monitor ICs | 2001年 5月 16日 | ||||
用户指南 | bq2050H Evaluation Kit | 2000年 4月 10日 | ||||
用户指南 | bq2050H Li-Ion Power Gauge | 2000年 4月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点