BQ2084-V143 状态: ACTIVE

SBS v1.1-Compliant Gas Gauge For Use With The bq29312

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • SBS v1.1-Compliant Gas Gauge For Use With The bq29312A (bq2084-v143.pdf, 1063 KB)
    2006年 9月 11日 下载(英文內容)

 BQ2084-V143
Charge vs Discharge RelationshipC=D  
Battery Capacity(Min)(mAh)500  
Battery Capacity(Max)(mAh)15000  
Communication InterfaceSMBus  
Capacity Indication LEDs(Max)(#)5  
Pin/Package36QFN,38TSSOP  
Approx. Price (US$) 4.00 | 1ku  
 样片
 库存

评估了此产品的客户还评估了

  • BQ20Z95: 采用了 IMPEDANCE TRACK™ 的符合 SBS 1.1 的电量监测计和保护
  • TPS54331: 具有 Eco-mode(tm) 的 3A 28V 输入降压 SWIFT(tm) DC/DC 转换器
  • TPS60230: 采用 3x3 QFN 封装的 5 通道 125mA 稳定电流的充电泵,用于白光 LED 背光
  • TPS62200: 采用 SOT-23 封装的可调节 300mA 95% 效率步降控制器

产品信息

特性

  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal input
  • Works With the TI bq29312 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Flash Memory Eliminates the Need for External Configuration EEPROM
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 0.65-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • Available in a 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

说明

The bq2084-V143 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2084-V143 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29312 AFE protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2084-V143, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2084-V143 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 0.65-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2084-V143 uses a 16-bit A-to-D converter. With the bq29312, the onboard ADC also monitors the pack and individual cell voltages in a battery pack and allows the bq2084-V143 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2084-V143 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery's remaining capacity, temperature, voltage, current, and remaining run-time predictions.

The bq2084-V143 provides LED drivers and a pushbutton input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2084-V143 contains 1k bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2084-V143 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29312 analog front-end (AFE) protection IC is used to maximize functionality and safety and minimize component count and cost in smart battery circuits. The bq29312 AFE protection IC provides power to the bq2084-V143 from a 2-, 3-, or 4-series Li-ion cell stack, eliminating the need for an external regulator circuit.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
BQ2084DBT-V143ACTIVE4.00 | 1kuTSSOP (DBT) | 38 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
BQ2084DBT-V143G4ACTIVE4.00 | 1kuTSSOP (DBT) | 38 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
BQ2084DBTR-V143ACTIVE4.00 | 1kuTSSOP (DBT) | 38 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
BQ2084DBTR-V143G4ACTIVE4.00 | 1kuTSSOP (DBT) | 38 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
BQ2084RTTR-V143PREVIEW QFN (RTT) | 36  3000  
BQ2084RTTT-V143PREVIEW QFN (RTT) | 36  250  

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ2084DBT-V143截至 6:16 PM GMT, 2009年 1月 6日截至 6:16 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 2615 | 13 Jan 4 Weeks 无报告
查看经销商
   
 >10k | 26 Feb     
BQ2084DBT-V143G4截至 6:16 PM GMT, 2009年 1月 6日截至 6:16 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 2615 | 13 Jan 4 Weeks 无报告
查看经销商
   
 >10k | 26 Feb     
BQ2084DBTR-V143截至 6:16 PM GMT, 2009年 1月 6日截至 6:16 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 13 Jan 4 Weeks 中国WPI >1k
BQ2084DBTR-V143G4截至 6:16 PM GMT, 2009年 1月 6日截至 6:16 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* >10k | 13 Jan 4 Weeks 无报告
查看经销商
   

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ2084DBT-V143 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ2084DBT-V143G4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ2084DBTR-V143 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ2084DBTR-V143G4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • SBS v1.1-Compliant Gas Gauge For Use With The bq29312A (bq2084-v143.pdf, 1063 KB)
    2006年 9月 11日 下载(英文內容)

应用手册

  • Thermistor Coefficient Calculator for TI Advanced Fuel Gauges (slua398.htm, 8 KB)
    2006年 10月 4日 摘要(英文內容)
  • bq2084-V1.40 to bq2084-V1.43 (slua395.htm, 8 KB)
    2006年 9月 11日 摘要(英文內容)
  • CEDV Algorithm Update to the bq2084-V133 and Above (slua356.htm, 8 KB)
    2005年 10月 26日 摘要(英文內容)

查看 电池电量监测 的应用手册

白皮书

View White Papers for 电池电量监测

工具与软件

名称型号 公司 工具/软件类型
用于电池电量监测评估的、基于 USB 的 PC 接口板EV2300Texas Instruments开发电路板/EVM
用于锂和锂聚合物电池组的 BQ2084EVM-001 电量监测计评估系统BQ2084EVM-001Texas Instruments开发电路板/EVM
  • MathCAD CEDV Software(sluc042.zip, 1031 KB )
               2005年 5月 9日 zip(英文內容)

 替代产品 -与 BQ2084-V143 相似
评估了此产品的客户还评估了...
型号名称 注释
BQ20Z95采用了 IMPEDANCE TRACK™ 的符合 SBS 1.1 的电量监测计和保护TI 客户还评估了此产品。
 辅助产品 -可与 BQ2084-V143 一起使用
评估了此产品的客户还评估了...
型号名称产品系列注释
TPS54331具有 Eco-mode(tm) 的 3A 28V 输入降压 SWIFT(tm) DC/DC 转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
TPS60230采用 3x3 QFN 封装的 5 通道 125mA 稳定电流的充电泵,用于白光 LED 背光INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORSTI 客户还评估了此产品。
TPS62200采用 SOT-23 封装的可调节 300mA 95% 效率步降控制器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
BQ24085具有热调节的 750mA 单片锂离子/锂聚合物充电管理 ICBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI 客户还评估了此产品。
TPS71501采用 SC-70 封装的 50mA、高输入电压(最高 24V)LDO 稳压器,输出可在 1.2 与 15V 之间调节LINEAR REGULATORS-SINGLE CHANNEL LDOTI 客户还评估了此产品。
TPS40200宽输入非同步降压 DC/DC 控制器NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI 客户还评估了此产品。
BQ29312A二、三、四节锂离子或锂聚合物电池保护 AFEBATTERY MANAGEMENT-LITHIUM ION PROTECTIONTI 客户还评估了此产品。
BQ24103采用 QFN 封装具有 2A FET 的 bqSWITCHER(TM) 同步开关模式锂离子充电器,1 节或 2 节独立版本BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI 客户还评估了此产品。
TPS542832A DUAL NON-SYNCHRONOUS CONVERTER DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
TPS61170采用了 2x2mm QFN 封装的 1.2A 开关、高压升压转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI 客户还评估了此产品。

相关应用产品

所有应用产品

支持和社区

其它支持资源