BQ24030-Q1 状态: ACTIVE

汽车类单片充电和系统电源路径管理 IC (bqTINY)

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 BQ24030-Q1
# Series Cells1  
Charge Current(Max)(A)1.5  
Charge Status Outputs2  
Control TopologyLinear  
Primary Charge Termination MethodMinimum Current  
Pin/Package20QFN  
Vin(Max)(V)18  
Battery Charge Voltage(V)4.2  
Optional FunctionsVout Regulated to 6V  
 样片
 库存

其它合格版本 BQ24030-Q1

版本 器件型号 定义
目录 BQ24030 TI 的标准目录产品

产品信息

特性

  • Qualified for Automotive Applications
  • Small 3.5-mm × 4.5-mm QFN Package
  • Designed for Single-Cell Li-Ion or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing AC Adapter or USB Port to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement USB or AC Input Current
  • Autonomous Power Source Selection (AC Adapter or USB)
  • Integrated USB Charge Control With Selectable 100-mA and 500-mA Maximum Input Current Regulation Limits
  • Dynamic Total Current Management for USB
  • Supports up to 2-A Total Current
  • 3.3-V Integrated LDO Output
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good (AC Adapter and USB Port Present) Status Outputs
  • Charge Voltage: 4.1 V or 4.2 V
  • APPLICATIONS
    • Smart Phones and PDAs
    • MP3 Players
    • Digital Cameras
    • Handheld Devices

View All Features in Datasheet

说明

The bqTINY™ III series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III series offer integrated USB-port and dc supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination in a single monolithic device.

The bqTINY III series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack.

View All Description in Datasheet

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
BQ24030IRHLRQ1ACTIVE-40 to 852.25 | 1kuQFN (RHL) | 20 查看 3000采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

已报告的分销商库存 截至 7:12 PM GMT, 2010年 7月 30日
地区公司库存采购
BQ24030IRHLRQ1
无报告
查看经销商
查看中国经销商

有关产品批量的交货时间,请联系首选的 TI 授权代理商 或您当地的TI销售办事处。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ24030IRHLRQ1 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

用户指南

工具与软件

名称型号 公司 工具/软件类型
电池充电器的快速搜索选择工具BATTERY_CHARGERS_SELECTION_TOOLTexas Instruments免费评估工具

支持和社区

其它支持资源



Click Here