BQ24072 状态: ACTIVE

USB 供能的锂离子电池充电器和电源路径管理 IC,200mV 输出电压(高于 Vbat)

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

 BQ24072BQ24073 BQ24074 BQ24075 BQ24079 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1.2  1.2  1.2  1.2  1.2  
Charge Status Outputs2  2  2  2   
Control TopologyLinear  Linear  Linear  Linear   
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  Minimum Current   
Pin/Package16QFN  16QFN  16QFN  16QFN  16QFN  
Vin(Max)(V)28  28  28  28  28  
Battery Charge Voltage(V)4.2  4.2  4.2  4.2  4.1  
Optional FunctionsVout=Vbat + 0.2V, OVP=6.6V  Vout=4.4V, OVP=6.6V  Vout=4.4V, OVP=10.5V  Vout=5.5V, OVP=6.6V  Vout=5.5V, OVP=6.6V  
 样片样片样片样片样片
 库存库存库存库存无库存

产品信息

特性

  • Fully Compliant USB Charger
    • Selectable 100mA and 500mA Maximum Input Current
    • 100mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input based Dynamic Power Management (VIN-DPM) for Protection Against Poor USB Sources
  • 28V Input Rating with Overvoltage Protection
  • Integrated Dynamic Power Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 1.5A Charge Current with Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 1.5A for Wall Adapters
  • System Output Tracks Battery Voltage (bq24072)
  • Programmable Termination Current (bq24074)
  • Battery Disconnect Function with SYSOFF Input (bq24075, bq24079)
  • Programmable Pre-Charge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start Up Sequence Limits Inrush Current
  • Status Indication - Charging/Done, Power Good
  • Small 3 mm × 3 mm 16 Lead QFN Package
  • APPLICATIONS
    • Smart Phones
    • Portable Media Players
    • Portable Navigation Devices
    • Low-Power Handheld Devices

说明

The bq2407x series of devices are integrated Li-ion linear chargers and system power path management devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter and support charge currents up to 1.5A. The input voltage range with input overvoltage protection supports unregulated adapters. The USB input current limit accuracy and start up sequence allow the bq2407x to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN-DPM) prevents the charger from crashing incorrectly configured USB sources.

The bq2407x features dynamic power path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold; thus, supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination and enables the system to run with a defective or absent battery pack.

Additionally, the regulated system input enables instant system turn-on when plugged in even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
BQ24072RGTRACTIVE-40 to 851.60 | 1kuQFN (RGT) | 16 查看 3000 | LARGE T&R采购样片
BQ24072RGTRG4ACTIVE-40 to 851.60 | 1kuQFN (RGT) | 16 查看 3000 | LARGE T&R采购样片
BQ24072RGTTACTIVE-40 to 851.80 | 1kuQFN (RGT) | 16 查看 250 | SMALL T&R
BQ24072RGTTG4ACTIVE-40 to 851.80 | 1kuQFN (RGT) | 16 查看 250 | SMALL T&R请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ24072RGTR截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
BQ24072RGTRG4截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
BQ24072RGTT截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
BQ24072RGTTG4截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ24072RGTR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24072RGTRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24072RGTT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24072RGTTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

BQ24072 最新技术文档 Help

数据表

应用手册

查看 电池充电管理 的应用手册

用户指南

查看 电池充电管理 的用户指南

工具与软件

名称型号 公司 工具/软件类型
电池充电器的快速搜索选择工具BATTERY_CHARGERS_SELECTION_TOOLTexas Instruments免费评估工具
BQ24072 评估模块BQ24072EVMTexas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here