BQ24081
- Integrated Power FET and Current Sensor for Up to 1-A Charge Applications From AC Adapter
- Precharge Conditioning With Safety Timer
- Charge and Power-Good Status Output
- Automatic Sleep Mode for Low Power Consumption
- Integrated Charge-Current Monitor
- Fixed 7-Hour Fast Charge Safety Timer
- Ideal for Low-Dropout Charger Designs for Single-Cell Li-Ion or Li-Pol Packs in Space-Limited Portable Applications
- Small 3.00-mm × 3.00-mm VSON Package
The bq24080 and bq24081 are highly integrated and flexible Li-Ion linear charge devices targeted at space-limited charger applications. They offer an integrated power FET and current sensor, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device. An external resistor sets the magnitude of the charge current.
The device charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety for charge termination. The device automatically restarts the charge if the battery voltage falls below an internal threshold. The device automatically enters sleep mode when the ac adapter is removed.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | BQ24080, BQ24081 1-A, Single-Chip, Li-Ion and Li-Pol Charger IC 数据表 (Rev. F) | PDF | HTML | 2017年 5月 8日 | ||
产品概述 | 电源组充电器 IC | 英语版 | 2013年 8月 16日 | |||
EVM 用户指南 | bq24081 EVM 1-A Single-Chip Li-Ion and Li-Pol Charge Mgmt IC | 2006年 9月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24081EVM — 1A 单片锂离子和锂聚合物充电器
The BQ24081EVM Evaluation Module is designed to for engineering evaluation of the bq24081, which is a highly integrated and flexible Li-Ion linear charge device targeted at space-limited charger applications. The bq24081 offers an integrated power FET and current sensor, high-accuracy current and (...)
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点