BQ24150 状态: ACTIVE

与 USB 完全兼容的完全集成开关模式单节锂离子充电器和 USB-OTG 支持

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 BQ24150BQ24150A BQ24151 BQ24151A BQ24152 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1.25  1.25  1.25  1.25  1.25  
Charge Status Outputs1  1  1  1  1  
Control TopologySwitchmode  Switchmode  Switchmode  Switchmode  Switchmode  
Switching Frequency(kHz)3000  3000  3000  3000  3000  
Primary Charge Termination MethodMinimum Current   Minimum Current   Minimum Current  
Pin/Package20DSBGA  20DSBGA  20DSBGA  20DSBGA  20DSBGA  
Vin(Max)(V)20  20  20  20  20  
Optional Functions Automatic Charging   Automatic High Impedance Mode   
 样片样片样片样片样片
 库存库存库存库存库存

产品信息

特性

  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C to 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Safety Timer with Reset Control
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Regulation and Protection
  • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging — bq24150
  • Automatic High Impedance Mode — bq24151
  • Boost Mode Operation for USB OTG:
    • Input Voltage Range (from Battery): 2.5 V to 4.5 V
    • Output Voltage for VBUS: 5.05 V
  • 1.976 x 1.924mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices

I2C is a trademark of Philips Electronics.

说明

The bq24150/1 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24150/1 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24150/1 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24150/1 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface.

During the charging process, the bq24150/1 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. To support USB OTG device, bq24150/1 provides VBUS (approximately 5.05 V) by boosting the battery voltage. The bq24150/1 is available in 20-pin WCSP package.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
BQ24150YFFRACTIVE-40 to 852.15 | 1kuDSBGA (YFF) | 20 3000 | LARGE T&R采购样片
BQ24150YFFTACTIVE-40 to 852.35 | 1kuDSBGA (YFF) | 20 250 | SMALL T&R

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ24150YFFR截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
BQ24150YFFT截至 6:55 PM GMT, 2009年 7月 3日截至 6:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ24150YFFR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看
BQ24150YFFT 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

BQ24150 最新技术文档 Help

数据表

用户指南

查看 电池充电管理 的用户指南

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
电池充电器的快速搜索选择工具BATTERY_CHARGERS_SELECTION_TOOLTexas Instruments免费评估工具
BQ24150 评估模块BQ24150EVMTexas Instruments开发电路板/EVM
BQ2415x 系列评估模块软件BQ2415XEVM-SW Texas Instruments 应用软件 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here