BQ24314
- Provides Protection for Three Variables:
- Input Overvoltage, With Rapid Response in
< 1 µs - User-Programmable Overcurrent With Current
Limiting - Battery Overvoltage
- Input Overvoltage, With Rapid Response in
- 30-V Maximum Input Voltage
- Supports up to 1.5-A Input Current
- Robust Against False Triggering Due to Current
Transients - Thermal Shutdown
- Enable Input
- Status Indication – Fault Condition
- Available in Space-Saving Small 8-Pin 2 × 2 SON
and 12-Pin 4 × 3 SON Packages
The bq24314 and bq24316 devices are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable.
The IC can be controlled by a processor and also provides status information about fault conditions to the host.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | bq2431x Overvoltage and Overcurrent Protection IC and Li+ Charger Front-End Protection IC 数据表 (Rev. D) | PDF | HTML | 2016年 4月 29日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
EVM 用户指南 | bq2430x/1x DSG EVM (HPA245) for Li+ Charger Front End Protection IC (Rev. B) | 2016年 11月 4日 | ||||
模拟设计期刊 | 电池充电器前端 IC 提高了充电系统的安全性 | 2008年 5月 16日 | ||||
应用手册 | How to Meet 24V Hot Plug-In Test for Charge Front-End bq243xx | 2008年 1月 2日 | ||||
应用手册 | High Voltage Pulse Transient Safety Design fro bq243xx | 2007年 12月 4日 | ||||
EVM 用户指南 | bq24314/6 DSJ EVM (HPA251) for Li+ Charger Front End Protection IC | 2007年 8月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
WSON (DSG) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。