BQ24350
- Robust Protection
- Input Over-Voltage Protection
- Input Over-Current Protection
- Accurate Battery Over-Voltage Protection
- Thermal Shutdown
- Output Short-Circuit Protection
- Integrated Charging FET
- LDO Mode Operation
- Current Limited Power Supply for Host Controller
- Soft-Start to Prevent Inrush Currents
- Soft-Stop to Prevent Voltage Spikes
- 30V Maximum Input Voltage
- Supports Up to 1A Load Current
- Small 2mm × 2mm 8pin SON Package
- APPLICATIONS
- Mobile Phones
- Low-Power Handheld Devices
The bq24350/2 is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the internal power FET after a blanking time. If the battery voltage rises to unsafe levels during charging process, power is removed from the system. If the input current exceeds the over current threshold for a limited time, the IC will turn off the output power. The integrated charging FET can regulate the charge voltage and current according to the control from the host. The device can also provide a voltage source with over voltage and over current protection for host controller.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Over-Voltage and Over-Current Charger Front-End Protection IC With FET 数据表 (Rev. A) | 2009年 6月 5日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
用户指南 | bq2435x DSG EVM (HPA398) for Li-Ion Charger Front-End Protection IC | 2009年 6月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00033 — 具有 FET 的过压和过流充电器前端保护 IC 参考设计
封装 | 引脚 | 下载 |
---|---|---|
WSON (DSG) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。