BQ24721C 状态: ACTIVE

Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 BQ24721C
# Series Cells3-4  
Control TopologySwitchmode  
Switching Frequency(kHz)300 or 500  
Primary Charge Termination MethodHost Controlled  
Pin/Package32QFN  
 样片
 库存

产品信息

特性

  • High Efficiency NMOS-NMOS Synchronous Buck Converter With User-Selectable 300 kHz or 500 kHz frequency
  • bq24721C Offers Softer Turn-On, Stronger Turn-Off
  • SBS-Like(1) SMBus Interface for Control and Status Communications With Host
  • Programmable Battery Voltage, Charge Current, and AC Adapter Current via SBS-Like SMBus Interface
  • 0.4% Charge Voltage Regulation Accuracy
  • 3% Charge Current Regulation Accuracy
  • 3% Adapter Current Regulation Accuracy Dynamic Power Management (DPM)
  • 2% Accuracy Integrated Charge and AC Adapter 20× Current Amplifier Output
  • 3-Cell and 4-Cell Li-Ion Voltage Regulation 9 V, 12 V-14.4 V, 16 V-19.2 V
  • Battery Pack Voltage Operating Range 0 V-19.2 V
  • AC Adapter Operating Range 8 V-28 V
  • 99.5% Max Duty Cycle
  • Internal Soft Start
  • Integrated 5% 5-V LDO When AC Adapter Applied
  • 6-V Drive Supply Voltage for Increased Efficiency
  • Reverse Battery to Adapter Discharge Protection
  • Battery/Adapter to System Power Selector Function
  • Charge and Adapter Overcurrent Protection
  • Battery Thermistor Sense, TS, Comparators
  • Available in 32-Pin 5x5-mm QFN Package
  • APPLICATIONS
    • Portable Notebook Computers
    • Portable DVD Players
    • Webpads, PC Tablets

(1) SBS-Like interface is not 100% SBS compliant. SBS-Like interface is SMBus1.1 complaint but does not support Packet Error Correction (PEC). The control and status registers were changed to simplify and enhance notebook charger control. An 8-bit address (0x12) is used.
PowerPAD is a trademark of Texas Instruments.

说明

The bq24721 is a high efficiency synchronous battery pack charger with high level of integration for portable applications. This device implements a high performance analog front-end that interfaces to the system power management micro-controller through a simplified SBS-like SMBus interface.

The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload.

High accuracy current sense amplifiers enable accurate measurement of either the charge current or the ac adapter current, allowing termination of nonsmart packs and monitoring of overall system power.

The adapter isolation diode can be bypassed or entirely replaced with an external MOSFET using a control signal provided by the bq24721, thus reducing overall power dissipation.

Integrated features such as charger soft start, charge overcurrent protection, and IC temperature monitoring provide a second level of protection, in addition to pack and system protection functions.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
BQ24721CRHBRACTIVE-40 to 852.57 | 1kuQFN (RHB) | 32 查看 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
BQ24721CRHBRG4ACTIVE-40 to 852.57 | 1kuQFN (RHB) | 32 查看 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
BQ24721CRHBTACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片
BQ24721CRHBTG4ACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ24721CRHBR截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
BQ24721CRHBRG4截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
BQ24721CRHBT截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
BQ24721CRHBTG4截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ24721CRHBR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24721CRHBRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24721CRHBT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24721CRHBTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

BQ24721C 最新技术文档 Help

数据表

应用手册

查看 电池充电管理 的应用手册

用户指南

查看 电池充电管理 的用户指南

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
电池充电器的快速搜索选择工具BATTERY_CHARGERS_SELECTION_TOOLTexas Instruments免费评估工具
BQ24721 评估模块BQ24721EVMTexas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here