BQ24751A 状态: NRND

具有低 Iq 系统功率选择器的多节同步开关模式充电器

      
         
此产品变更时通知我

Alert Icon   

不推荐在新型设计中采用此产品 (NRND)

替换日期:

  • BQ24751B 器件与被比较器件在功能和参数上完全等效。 

数据表

Download - PDF Icon

 BQ24740 BQ24750A BQ24751B BQ24753 
# Series Cells2-4  2-4  2-4  2-4  
Charge Status Outputs1  1  1  1  
Control TopologySwitchmode  Switchmode  Switchmode  Switchmode  
Switching Frequency(kHz)300  300  300  300  
Primary Charge Termination MethodHost Controlled  Host Controlled  Host Controlled  Host Controlled  
Pin/Package28QFN  28QFN  28QFN  28QFN  
 样片样片样片样片
 库存库存库存库存

产品信息

特性

  • NMOS-NMOS Synchronous Buck Converter with 300 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Automatic System Power Selection From AC/DC Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft Start
  • Safety
    • Programmable Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
    • Programmable Inrush Adapter Power (ACOP) and Overcurrent (ACOC) Limits
    • Reverse-Conduction Protection Input FET
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 10 A, with 10-m sense resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • Current Drawn from Input Source
  • Battery Learn Cycle Control
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 28-pin, 5x5-mm QFN package
  • Energy Star Low Iq
    • < 10-µA Off-State Battery Discharge Current
    • < 1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-up Systems

说明

The bq24751A is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows very high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24751A charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm thin QFN package.

The bq24751A controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6-V gate drives for better system efficiency. For maximum system safety, inrush-power limiting provides instantaneous response to high input voltage multiplied by current. This AC Over-Power protection (ACOP) feature limits the input-switch power to the programmed level on the ACOP pin, and latches off if the high-power condition persists to prevent overheating.

The bq24751A features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
BQ24751ARHDRNRND-40 to 1252.50 | 1kuQFN (RHD) | 28 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
BQ24751ARHDRG4NRND-40 to 1252.50 | 1kuQFN (RHD) | 28 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
BQ24751ARHDTNRND-40 to 1252.75 | 1kuQFN (RHD) | 28 查看 250 | SMALL T&R 下载此符号的 CAD 格式
BQ24751ARHDTG4NRND-40 to 1252.75 | 1kuQFN (RHD) | 28 查看 250 | SMALL T&R 下载此符号的 CAD 格式

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ24751ARHDR截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
BQ24751ARHDRG4截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
BQ24751ARHDT截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
BQ24751ARHDTG4截至 6:54 PM GMT, 2009年 7月 3日截至 6:54 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ24751ARHDR  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24751ARHDRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24751ARHDT  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ24751ARHDTG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

BQ24751A 最新技术文档 Help

数据表

应用手册

查看 电池充电管理 的应用手册

用户指南

查看 电池充电管理 的用户指南

工具与软件

名称型号 公司 工具/软件类型
电池充电器的快速搜索选择工具BATTERY_CHARGERS_SELECTION_TOOLTexas Instruments免费评估工具
用于多节同步笔记本充电器和系统功率选择器的 BQ24751A EVMBQ24751AEVMTexas Instruments开发电路板/EVM
用于多节同步笔记本充电器和系统功率选择器的 TPS24751AEVM 评估模块TPS24751AEVMTexas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here