BQ26200
- Multifunction Monitoring Device Designed to Work With an Intelligent Host Controller
- Provides State of Charge Information for Rechargeable Batteries
- Enhances Charge Termination
- High Accuracy Coulometric Charge and Discharge Current Integration With Automatic Offset Compensation
- Differential Current Sense
- 32 Bytes of General-Purpose RAM
- 96 Bytes of Flash (Including 32 Bytes of Shadow Flash)
- 8 Bytes of ID ROM
- Internal Temperature Sensor Eliminates Need for External Thermistor
- Multifunction Digital Output Port
- High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
- Low Power Consumption
- Operating : < 95 µA
- Sleep: < 2 µA
- Single-Wire HDQ Serial Interface
- 8-Lead TSSOP Package
The bq26200 is an advanced battery monitoring IC designed to accurately measure the charge and discharge currents in rechargeable battery packs. Intended for pack integration, the bq26200 contains all the necessary functions to form the basis of a comprehensive battery capacity management system in portable applications such as cellular phones, PDAs, or other portable products.
The bq26200 works with the host controller in the portable system to implement the battery management system. The host controller is responsible for interpreting the bq26200 data and communicating meaningful battery data to the end-user or power management system.
The bq26200 provides 64 bytes of general-purpose flash memory, 8 bytes of ID ROM and 32 bytes of flash backed RAM for data storage. The non-volatile memory can maintain formatted battery monitor information, identification codes, warranty information, or other critical battery parameters during periods when the battery is temporarily shorted or deeply discharged.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Performance Battery Coulomb Counter for Cellular Phone Applications 数据表 (Rev. A) | 2004年 11月 3日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
应用手册 | HDQ Communication Basics (Rev. A) | 2008年 9月 18日 | ||||
应用手册 | HDQ Compatibility Between OMAP and BQ Products | 2004年 6月 17日 | ||||
应用手册 | Gas Gauging Basics Using TI Battery Monitor ICs (Rev. A) | 2003年 10月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点