可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
BQ27220 正在供货 具有预编程化学成分的单节电池组/系统侧 CEDV 电池电量监测计 Low power consumption, battery state-of-health (aging) estimates, internal temperature sensor

产品详情

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -20 to 70 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -20 to 70 Rating Catalog
VSON (DRK) 10 12 mm² 4 x 3
  • HDQ (bq27010) or I2C (bq27210) Communication
  • Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
  • Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
  • End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
  • Automatic Capacity Reduction with Age
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27010 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

  • HDQ (bq27010) or I2C (bq27210) Communication
  • Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
  • Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
  • End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
  • Automatic Capacity Reduction with Age
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27010 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Apps (bqJUNIOR) 数据表 (Rev. B) 2007年 1月 16日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
EVM 用户指南 bq27x10EVM Single Cell Battery Fuel Gauge Evaluation Module (Rev. A) 2013年 10月 4日
应用手册 Feature Set Comparison of bq27x00, bq27x10, bq27500, and bq27510 (Rev. A) 2008年 12月 2日
应用手册 Transition From Prior bqJunior Gauges to the bq27x10 2007年 7月 17日
应用手册 Configuring the bq27010/210 for Gas Gauge Applications 2007年 2月 23日
应用手册 Using the bq27x00 With a Primary Cell Battery 2005年 12月 15日
应用手册 Building a Superior Battery Monitor with the bq27x00 2005年 6月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

BQ27XXXSW-LINUX — 用于 BQ27XXX 的 Linux 驱动程序

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

支持软件

SLUC078 bq27x10 Tester Software

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ27010 适用于便携应用、带 HDQ 接口的锂离子和锂聚合物电池电量监测计 IC BQ27210 适用于便携应用、带 I2C 接口的锂离子和锂聚合物电池电量监测计 IC
支持软件

SLUC087 bq27x10 evaluation software

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ27010 适用于便携应用、带 HDQ 接口的锂离子和锂聚合物电池电量监测计 IC BQ27210 适用于便携应用、带 I2C 接口的锂离子和锂聚合物电池电量监测计 IC
支持软件

SLUC261 Gas Gauge Chemistry Updater Setup v7.82

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27000 单节锂电池和锂聚合物电池电量监测计 IC BQ27010 适用于便携应用、带 HDQ 接口的锂离子和锂聚合物电池电量监测计 IC BQ27200 具有 12C 接口的单节锂离子和锂聚合物电池电量监测计 IC BQ27210 适用于便携应用、带 I2C 接口的锂离子和锂聚合物电池电量监测计 IC BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29
软件
设计工具
GASGAUGECHEM-SW 电量监测计化学物质更新器
封装 引脚 下载
VSON (DRK) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频