BQ29415
- 2-, 3-, or 4-Cell Secondary Protection
- Low Power Consumption ICC < 2 µA [VCELL(ALL) < V(PROTECT)]
- Fixed High Accuracy Overvoltage Protection Threshold
- bq29410 = 4.35 V
- bq29411 = 4.40 V
- bq29412 = 4.45 V
- bq29413 = 4.50 V
- bq29414 = 4.55 V
- bq29415 = 4.60 V
- bq29419 = 4.30 V
- Programmable Delay Time of Detection
- High Power Supply Ripple Rejection
- Stable During Pulse Charge Operation
- APPLICATIONS
- 2nd-Level Overvoltage Protection in Li-Ion Battery Packs in:
- Notebook Computers
- Portable Instrumentation
- Portable Equipment
- 2nd-Level Overvoltage Protection in Li-Ion Battery Packs in:
The bq2941x is a secondary overvoltage protection IC for 2-, 3-, or 4-cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit. It includes a programmable delay circuit for overvoltage detection time.
FUNCTION
Each cell in a multiple-cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2941x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Voltage Protection for 2-, 3-, or 4-Cell Li-Ion Batteries (2nd Level Protection) 数据表 (Rev. G) | 2008年 8月 18日 | |||
应用手册 | Stacking Multiple bqq2941x Li-Ion Secondary Voltage Protectors | 2007年 8月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 8 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点