BQ77PL900 状态: ACTIVE

5 至 10 节锂离子电池保护和 AFE

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 BQ77PL900
Cells Protected5,6,7,8,9,10  
Overvoltage Threshold(V)4.5  
Protection FETsExternal  
Pin/Package48SSOP  
Approx. Price (US$) 2.95 | 1ku  
 样片
 库存

产品信息

特性

  • 5, 6, 7, 8, 9, or 10 Series-Cell Primary Protection
  • PMOS FET Drive for Charge and Discharge FETs
  • Capable of Operation with 1-m Sense Resistor
  • Supply Voltage Range from 7 V to 50 V
  • Low Supply Current of 450 µA Typical
  • Integrated 5 V 25-mA LDO
  • Integrated 3.3 V 25-mA LDO
  • Stand-Alone Mode
    • Pack Protection Control and Recovery
    • Individual Cell Monitoring
    • Integrated Cell Balancing
    • Programmable Threshold and Delay Time for OvervoltageUndervoltage Overcurrent in Discharge Short Circuit in Discharge
    • Fixed Overtemperature Protection
  • Host Control Mode
    • I2C Interface to Host Controller
    • Analog Interface for Host Cell Measurement and System Charge/Discharge Current
    • Host-Controlled Protection Recovery
    • Host-Controlled Cell Balancing
  • APPLICATIONS
    • Cordless Power Tools
    • Power Assisted Bicycle/Scooter
    • Uninterruptible Power Supply (UPS) Systems
    • Medical Equipment
    • Portable Test Equipment

说明

The bq77PL900 is a five to ten series cell lithium-ion battery pack protector. The integrated I2C communications interface allows the bq77PL900 also to be as an analog front end (AFE) for a Host controller. Two LDOs, one 5 V/25 mA and one 3.3 V/25 mA, are also included and may be used to power a host controller or support circuitry.

The bq77PL900 integrates a voltage translation system to extract battery parameters such as individual cell voltages and charge/discharge current. Variables such as voltage protection thresholds and detection delay times can be programmed by using the internal EEPROM.

The bq77PL900 can act as a stand-alone self-contained battery protection system (stand-alone mode). It can alternatively be combined with a host microcontroller to offer fuel gauge or other battery management capabilities to the host system (host-control mode).

The bq77PL900 provides full safety protection for overvoltage, undervoltage, overcurrent in discharge, and short circuit in discharge conditions. When the EEPROM programmable safety thresholds are reached, the bq77PL900 turns off the FET drive autonomously. No external components are needed to configure the protection features.

The analog front end (AFE) outputs allow a host controller to observe individual cell voltages and charge/discharge currents. The host controller's analog-to-digital converter connects to the bq77PL900 to acquire these values.

Cell balancing can be performed autonomously, or the host controller can activate it individually via a cell bypass path integrated into the bq77PL900. Internal control registers accessible via the I2C interface configure this operation. The maximum balancing bypass current is set via an external series resistor and the internal FET-on resistance (typically 400 ). Optionally, external bypass cell balance FETs can be used for increased current capability.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
BQ77PL900DLACTIVE-40 to 1003.25 | 1kuSSOP (DL) | 48 查看 25 | TUBE请与TI分销商或销售办事处联系申请样片
BQ77PL900DLG4ACTIVE-40 to 1003.25 | 1kuSSOP (DL) | 48 查看 25 | TUBE请与TI分销商或销售办事处联系申请样片
BQ77PL900DLRACTIVE-40 to 1002.95 | 1kuSSOP (DL) | 48 查看 1000 | LARGE T&R采购样片
BQ77PL900DLRG4ACTIVE-40 to 1002.95 | 1kuSSOP (DL) | 48 查看 1000 | LARGE T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
BQ77PL900DL截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
BQ77PL900DLG4截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
BQ77PL900DLR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
BQ77PL900DLRG4截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
BQ77PL900DL 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ77PL900DLG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ77PL900DLR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
BQ77PL900DLRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

BQ77PL900 最新技术文档 Help

数据表

应用手册

用户指南

  • bq77PL900EVM-001  (PDF 1756 KB)  1314 次查看
    2008年 7月 30日  (英文內容)

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
BQ77PL900 评估模块BQ77PL900EVM-001Texas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here