|
|
|
|
产品信息特性
PowerLAN, PowerPump, bqWizard are trademarks of Texas Instruments. 说明
The bq78PL114 master gateway battery controller is part of a complete Li-Ion control, monitoring, and safety solution designed for large series cell strings. The bq78PL114 and bq78PL114S12 along with bq76PL102 PowerLAN™ dual-cell monitors provide complete battery-system control, communications, and safety functions for a structure of three up to twelve series cells. This PowerLAN system provides simultaneous, synchronized voltage and current measurements using one A/D per-cell technology. This eliminates system-induced noise from measurements and allows the precise, continuous, real-time calculation of cell impedance under all operating conditions, even during widely fluctuating load conditions. PowerPump technology transfers charge between cells to balance their voltage and capacity. Balancing is possible during all battery modes: charge, discharge, and rest. Highly efficient charge-transfer circuitry nearly eliminates energy loss while providing true real-time balance between cells, resulting in longer run-time and improved cycle life. Temperature is sensed by up to 12 external sensors and one on-chip sensor. This permits accurate temperature monitoring of each cell individually. Firmware is then able to compensate for the temperature-induced effects on capacity, impedance, and OCV on a cell-by-cell basis, resulting in superior charge/ discharge and balancing control. External MOSFET control inputs provide user- definable direct hardware control over MOSFET states. Smart control prevents excessive current through MOSFET body diodes. Auxiliary inputs can be used for enhanced safety and control in large multicell arrays. The bq78PL114 is completely user-configurable, with parametric tables in flash memory to suit a variety of cell chemistries, operating conditions, safety controls, and data reporting needs. It is easily configured using the supplied bqWizard graphical user interface (GUI). The device is fully programmed and requires no algorithm or firmware development. The bq78PL114 can be upgraded to the bq78PL114S12 by downloading the bq78PL114S12 firmware. The firmware can be downloaded using the bqWizard application or during manufacturing. Upgrading to the bq78Pl114S12 changes the functionality of the LED1-LED5, LEDEN, and N/C pin #29. The bq78PL114S12 pin functions of LED1/SEG1-LED5/SEG5, PSH/BP/TP, and FIELD support LED, LCD, and electronic paper displays (EPDs). The user can configure the bq78PL114S12 for the desired display type. In this document all descriptions for the bq78PL114 apply to the bq78PL114S12 except where different bq78PL114S12 functionality is specifically described. |
| 价格(美元) | 封装 | 样片 | |||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 顶端标记 | 封装数量 | 封装载体 | 样片 |
| BQ78PL114RGZR | ACTIVE | -40 to 85 | 4.50 | 1ku | QFN (RGZ) | 48 | 查看 | 2500 | LARGE T&R | 采购样片 |
| BQ78PL114RGZT | ACTIVE | -40 to 85 | 4.95 | 1ku | QFN (RGZ) | 48 | 查看 | 250 | SMALL T&R | 采购样片 |
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| BQ78PL114RGZR | 截至 6:52 PM GMT, 2009年 7月 3日 | 截至 6:52 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 4 Weeks | 无报告 查看经销商 | |||||||
| BQ78PL114RGZT | 截至 6:52 PM GMT, 2009年 7月 3日 | 截至 6:52 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 6 Weeks | 无报告 查看经销商 | |||||||
| 查看中国经销商 | ||||||||
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| BQ78PL114RGZR | TBD | Call TI | Call TI | 查看 | 查看 |
| BQ78PL114RGZT | TBD | Call TI | Call TI | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| BQ78PL114 + BQ76PL102 评估套件 | BQ78PL114EVM-001 | Texas Instruments | 开发电路板/EVM |
| bqWizard™ 应用软件 | BQWIZARD | Texas Instruments | 应用软件 |
| 型号 | 名称 | 产品系列 | 注释 |
| BQ76PL102 | 具有 PowerPump 电池平衡的 PowerLAN 双节锂离子电池监视器 | BATTERY MANAGEMENT - BATTERY FUEL GAUGES |
Together with a bq78PL114 Master Gateway Battery Controller, the bq76PL102 forms a complete battery monitoring and management system for higher cell‐count applications
查看文献 slus850b , see Figure 2 in the BQ78PL114 datasheet. |