CC1100 状态: NRND

针对低功耗无线应用设计的高度集成多通道射频收发器

      Chipcon
         
此产品变更时通知我

Alert Icon   

不推荐在新型设计中采用此产品 (NRND)

替换日期:

  • CC1101 器件与被比较器件具有相似功能,但并不功能等效。 
  • CC1100E 器件与被比较器件具有相似功能,但并不功能等效。 

数据表

Download - PDF Icon

产品信息

特性

  • RF Performance
      High sensitivity (–111 dBm at 1.2 kBaud, 868 MHz, 1% packet error rate)
    • Low current consumption (14.4 mA in RX, 1.2 kBaud, 868 MHz)
    • Programmable output power up to +10 dBm for all supported frequencies
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency bands: 300-348 MHz, 400-464 MHz and 800-928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK supported as well as OOK and flexible ASK shaping
    • Suitable for frequency hopping systems due to a fast settling frequency synthesizer: 90µs settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400nA SLEEP mode current consumption
    • Fast startup time: 240µs from sleep to RX or TX mode (measured on EM reference design [5] and [6])
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Completely onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4×4 mm package, 20 pins)
    • Suited for systems targeting compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US).
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • Ultra low-power wireless applications operating in the 315/433/868/915 MHz ISM/SRD bands
    • Wireless alarm and security systems
    • Industrial monitoring and control
    • Wireless sensor networks
    • AMR – Automatic Meter Reading
    • Home and building automation

说明

The CC1100 is a low-cost sub- 1 GHz transceiver designed for very low-power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868, and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-348 MHz, 400-464 MHz and 800-928 MHz bands.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data up to 500 kBaud.

CC1100 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC1100 can be controlled via an SPI interface. In a typical system, the CC1100 will be used together with a microcontroller and a few additional passive components.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
CC1100-RTR1NRND-40 to 852.60 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
CC1100-RTY1NRND-40 to 852.85 | 100uQFN (RTK) | 20 查看 490 | TUBE 下载此符号的 CAD 格式
CC1100RTKNRND-40 to 852.85 | 100uQFN (RTK) | 20 查看 490 | TUBE 下载此符号的 CAD 格式
CC1100RTKG3NRND-40 to 852.85 | 100uQFN (RTK) | 20 查看 490 | TUBE 
CC1100RTKRNRND-40 to 852.60 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
CC1100RTKRG3NRND-40 to 852.60 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC1100-RTR1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC1100-RTY1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC1100RTK截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks 中国WPI 231
CC1100RTKG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC1100RTKR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks 中国WPI >1k
CC1100RTKRG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC1100-RTR1  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看
CC1100-RTY1  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看
CC1100RTK  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看
CC1100RTKG3  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看
CC1100RTKR  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看
CC1100RTKRG3  Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CC1100 最新技术文档 Help

数据表

应用手册

查看 低于 1GHz 的应用手册

用户指南

勘误表

更多文献资料

参考设计

说明 型号 公司
CC1100 EM 315-433MHz 参考设计 CC1100EM433_REFDES Texas Instruments
CC1100EM 868-915MHz 参考设计 CC1100EM868_REFDES Texas Instruments
CC1100EM PCB 天线参考设计 CC1100EM_PCB_REF_DES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
符合 SimpliciTI 的协议堆栈SIMPLICITITexas Instruments免费评估工具
CC1100/CC1150-868/915MHz 开发套件CC1100-1150DK-868Texas Instruments开发电路板/EVM
CC1100EMK Evaluation Module 433 MHzCC1100EMK-433Texas Instruments开发电路板/EVM
CC1100EMK Evaluation Module 868 MHzCC1100EMK-868Texas Instruments开发电路板/EVM
CC1150EMK Evaluation Module 433 MHzCC1150EMK-433Texas Instruments开发电路板/EVM
CC1150EMK Evaluation Module 868 MHzCC1150EMK-868Texas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具

型号 名称 产品系列 注释
CC1101   低功耗(低于 1GHz)射频收发器     The CC1101 is an upgrade of the existing CC1100 transceiver, and all performance parameters are equal or better on the CC1101.  

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here