CC2511F8 状态: ACTIVE

2.4GHz 无线电收发器、8051 MCU、8kB 闪存和全速 USB 接口

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 CC2510F16 CC2510F32 CC2510F8 CC2511F16 CC2511F32 CC2511F8
Modulation Techniques2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  
Current Consumption (RX)(mA)22  22  22  22  22  22  
Current Consumption (TX)(mA)23  23  23  23  23  23  
Receiver Sensitivity (FSK)(dBm)-105  -105  -105  -105  -105  -105  
Programmable Output Power Ranging From(dBm)-20 to 1  -20 to 1  -20 to 1  -20 to 1  -20 to 1  -20 to 1  
RSSI OuputDigital  Digital  Digital  Digital  Digital  Digital  
Data Rate(Max)(Mbps)0.5  0.5  0.5  0.5  0.5  0.5  
RF Chip InterfaceDifferential  Differential  Differential  Differential  Differential  Differential  
RAM size(KB)2  4  1  2  4  1  
Flash size(KB)16  32  8  16  32  8  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Frequency(Min)(MHz)2400  2400  2400  2400  2400  2400  
Frequency(Max)(MHz)2483.5  2483.5  2483.5  2483.5  2483.5  2483.5  
Pin/Package36QFN  36QFN  36QFN  36QFN  36QFN  36QFN  
Operating Voltage(Min)(V)2  2  2  3  3  3  
Operating Voltage(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
 样片样片样片样片样片样片
 库存库存库存库存库存库存

产品信息

特性

  • Radio
    • High-performance RF transceiver based on the market-leading CC2500
    • Excellent receiver selectivity and blocking performance
    • High sensitivity (–103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all supported frequencies
    • Frequency range: 2400 – 2483.5 MHz
    • Digital RSSI/LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud, TX: 16 mA @ –6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx) or 19 (CC2511Fx) GPIO pins
  • General
    • Wide supply voltage range (2.0V – 3.6V)
    • Green package: RoHS compliant and no antimony or bromine, 6×6mm QLP36
  • Applications
    • 2400 – 2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless keyboard and mouse
    • Wireless voice-quality audio
    • RF enabled remote controls
    • Wireless sports and leisure equipment
    • Low power telemetry
    • CC2511Fx: USB dongles

说明

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6×6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advancedlow-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号样片
CC2511F8RSPACTIVE4.85 | 100uQFN (RSP) | 36 490 | JEDEC TRAY (5+1) 下载此符号的 CAD 格式采购样片
CC2511F8RSPG3ACTIVE4.85 | 100uQFN (RSP) | 36 490 | JEDEC TRAY (5+1) 采购样片
CC2511F8RSPRACTIVE4.40 | 100uQFN (RSP) | 36 2500 | LARGE T&R 下载此符号的 CAD 格式采购样片
CC2511F8RSPRG3ACTIVE4.40 | 100uQFN (RSP) | 36 2500 | LARGE T&R 采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC2511F8RSP截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2511F8RSPG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2511F8RSPR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2511F8RSPRG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC2511F8RSP 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2511F8RSPG3 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2511F8RSPR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2511F8RSPRG3 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CC2511F8 最新技术文档 Help

数据表

应用手册

用户指南

勘误表

更多文献资料

参考设计

说明 型号 公司
CC2511 USB Nano 软件狗参考设计 CC2511NANO_REFDES Texas Instruments
CC2511 USB 软件狗参考设计 CC2511USB_REFDES Texas Instruments
CC25XXEM 参考设计 CC25XXEM_REF_DES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
符合 SimpliciTI 的协议堆栈SIMPLICITITexas Instruments免费评估工具
CC2510/CC2511 Development KitCC2510-CC2511DKTexas Instruments开发电路板/EVM
CC2510EMK Evaluation Module KitCC2510EMKTexas Instruments开发电路板/EVM
CC2511EMK Evaluation Module KitCC2511EMKTexas Instruments开发电路板/EVM
CC2591EMK 评估模块套件CC2591EMKTexas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具
SmartRF 协议软件包监听器PACKET-SNIFFERTexas Instruments软件工具

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here