CC2550 状态: ACTIVE

针对 2.4GHz ISM 频带低功率无线应用设计的低成本 2.4GHz 发送器

      Chipcon
         
此产品变更时通知我


数据表

Download - PDF Icon

 CC2500 CC2550
Frequency(Min)(MHz)2400  2400  
Frequency(Max)(MHz)2483  2483  
Operating Voltage(Min)(V)1.8  1.8  
Operating Voltage(Max)(V)3.6  3.6  
Pin/Package20QFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Current Consumption (RX)(mA)12.8   
Current Consumption (TX)(mA)21.6  22.8  
Programmable Output Power Ranging From(dBm)-20 to 1  -20 to 1  
RSSI OuputDigital   
Frequency Resolution(MHz)0.427  0.427  
Data Rate(Max)(Mbps)0.5  0.5  
Data Buffering64 bytes (TX)  64 bytes  
RF Chip InterfaceDifferential  Differential  
Device TypeTransceiver  Transmitter  
Frequency Range2.4GHz   
TX Power(dBm)0   
RX Current (Lowest)(mA)12.8   
Sensitivity (Best)(dBm)-104   
Wakeup Time (PD-->RX/TX)(uS)240  240  
Data Rate (Max)(kbps)500  500  
 样片样片
 库存库存

产品信息

特性

  • RF Performance
    • Programmable output power up to +1 dBm
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word insertion, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Optional automatic whitening of data
  • Low-Power Features
    • 200 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to TX mode (measured on EM design [3])
    • 64-byte TX data FIFO (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 16 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial transmit mode for backwards compatibility with existing radio communication protocols
  • APPLICATIONS
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless game controllers
    • Wireless audio
    • RF enabled remote controls

说明

The CC2550 is a low-cost 2.4 GHz transmitter designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud.

The CC2550 provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC2550 can be controlled via an SPI interface. In a typical system, the CC2550 will be used together with a microcontroller and a few passive components.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号样片
CC2550-RTR1ACTIVE-40 to 851.25 | 100uQFN (RST) | 16 2500 | LARGE T&R 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
CC2550-RTY1ACTIVE-40 to 851.40 | 100uQFN (RST) | 16 490 | TUBE 下载此符号的 CAD 格式采购样片
CC2550RSTACTIVE-40 to 851.40 | 100uQFN (RST) | 16 490 | TUBE 下载此符号的 CAD 格式采购样片
CC2550RSTG3ACTIVE-40 to 851.40 | 100uQFN (RST) | 16 490 | TUBE 采购样片
CC2550RSTRACTIVE-40 to 851.25 | 100uQFN (RST) | 16 2500 | LARGE T&R 下载此符号的 CAD 格式

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC2550-RTR1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2550-RTY1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2550RST截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks 中国WPI 262
CC2550RSTG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2550RSTR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks 中国WPI >1k

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC2550-RTR1 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2550-RTY1 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2550RST 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2550RSTG3 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2550RSTR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CC2550 最新技术文档 Help

数据表

应用手册

查看 2.4 GHz 的应用手册

用户指南

选择指南

勘误表

更多文献资料

参考设计

说明 型号 公司
CC2550EM 参考设计 CC2550EM_REFDES Texas Instruments
CC25XXEM 参考设计 CC25XXEM_REF_DES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
CC2500/CC2550DK 开发套件CC2500-CC2550DKTexas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具

Ultra-Low-Power Microcontrollers  

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here