CD54HC354
- HC/HCT354
- Transparent Data and Select Latches
- Buffered Inputs
- Three-State Complementary Outputs
- Bus Line Driving Capability
- Typical Propagation Delay: VCC = 5V, CL = 15pF, TA = 25°C
- Data to Output = 18ns
- Fanout (Over Temperature Range)
- Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . -55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il 1µA at VOL, VOH
The CD54HC354, CD74HC354, and CD74HCT354 are data selectors/multiplexers that select one of eight sources. In both types, the data select bits S0, S1 and S2 are stored in transparent latches that are enabled by a low latch enable input, LE\.
In the HC/HCT354 the data enable input, E\, controls transparent latches that pass data to the outputs when E\ is high and latches in new data when E\ is low.
In both types the three-state outputs are controlled by three output-enable inputs OE1\, OE2\, and OE3.
技术文档
未找到结果。请清除搜索并重试。
查看全部 15 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | CD54HC354, CD74HC354, CD74HCT354 数据表 (Rev. D) | 2003年 4月 7日 | |||
应用手册 | Implications of Slow or Floating CMOS Inputs (Rev. E) | 2021年 7月 26日 | ||||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
用户指南 | Signal Switch Data Book (Rev. A) | 2003年 11月 14日 | ||||
应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
应用手册 | CMOS Power Consumption and CPD Calculation (Rev. B) | 1997年 6月 1日 | ||||
应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||||
应用手册 | Live Insertion | 1996年 10月 1日 | ||||
应用手册 | SN54/74HCT CMOS Logic Family Applications and Restrictions | 1996年 5月 1日 | ||||
应用手册 | Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc | 1996年 4月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点