CDC906 状态: ACTIVE

可编程 3-PLL 时钟合成器/乘法器/除法器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 CDC906
VCC(V)3.3  
No. of 100/133 MHz Outputs6  
Input LevelCrystal, LVCMOS, Differential  
Output LevelLVCMOS  
Pin/Package20TSSOP  
Output Frequency(Min)(Mhz)0  
Output Frequency(Max)(Mhz)167  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)60ps  
Output Skew(ps)150  
Divider RatioUniversal Ratio  
Multiplier RatioUniversal Ratio  
 样片
 库存

产品信息

特性

  • High Performance 3:6 PLL based Clock Synthesizer / Multiplier / Divider
  • User Programmable PLL Frequencies
  • Easy In-Circuit Programming via SMBus Data Interface
  • Wide PLL Divider Ratio Allows 0-PPM Output Clock Error
  • Generates Precise Video (27 MHz or 54 MHz) and Audio System Clocks from Multiple Sampling Frequencies (fS = 16, 22.05, 24, 32, 44.1, 48, 96 kHz)
  • Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
  • Accepts Crystal Frequencies from 8 MHz up to 54 MHz
  • Accepts LVCMOS or Differential Input Frequencies up to 167 MHz
  • Two Programmable Control Inputs [S0/S1] for User Defined Control Signals
  • Six LVCMOS Outputs with Output Frequencies up to 167 MHz
  • LVCMOS Outputs can be Programmed for Complementary Signals
  • Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
  • PLL Loop Filter Components Integrated
  • Low Period Jitter (Typical 60 ps)
  • Features Spread Spectrum Clocking (SSC) for Lowering System EMI
  • Programmable Center Spread SSC Modulation (±0.1%, ±0.25%, and ±0.4%) with a Mean Phase Equal to the Phase of the Non-Modulated Frequency
  • Programmable Down Spread SSC Modulation (1%, 1.5%, 2%, and 3%)
  • Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
  • 3.3-V Device Power Supply
  • Commercial Temperature Range 0°C to 70°C
  • Development and Programming Kit for Easy PLL Design and Programming
    (TI Pro-Clock)
  • Packaged in 20-Pin TSSOP
  • Factory Programmable for Customized Default Settings are Available. Contact TI Sales Fordes for Further Details.
  • APPLICATIONS
    • Digital TV
    • Printer / Scanner
    • Set Top Box
    • Video / Audio

Pro-Clock is a trademark of Texas Instruments.

说明

The CDC906 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDC906 is flexible. It has the capability to produce an almost independent output frequency from a given input frequency.

The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.

To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.

The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27 MHz).

The CDC906 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 167 MHz and optimized for zero-ppm applications with wide divider factors.

PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.

Based on the PLL frequency and the divider settings, the internal loop filter components is automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.

The device provides customized applications. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration via the serial SMBus interface.

Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).

The CDC906 has three power supply pins, VCC, VCCOUT1 and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.

The CDC906 is characterized for operation from 0°C to 70°C.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
CDC906PWACTIVE2.45 | 1kuTSSOP (PW) | 20 查看 70 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
CDC906PWG4ACTIVE2.45 | 1kuTSSOP (PW) | 20 查看 70 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
CDC906PWRACTIVE2.20 | 1kuTSSOP (PW) | 20 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
CDC906PWRG4ACTIVE2.20 | 1kuTSSOP (PW) | 20 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CDC906PW截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
CDC906PWG4截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
CDC906PWR截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
CDC906PWRG4截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CDC906PW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDC906PWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDC906PWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDC906PWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CDC906 最新技术文档 Help

数据表

应用手册

更多文献资料

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here