|
|
|
|
产品信息特性
DaVinci, OMAP, Pro-Clock are trademarks of Texas Instruments. 说明
The CDCE913 and CDCEL913 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to 3 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL. The CDCx913 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL913 and 2.5 V to 3.3 V for CDCE913. The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal. The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, BlueTooth, Ethernet, GPS) or interface (USB, IEEE1394, Memory Stick) clocks from e.g., a 27 MHz reference input frequency. The PLL supports SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking which is a common technique to reduce electro-magnetic interference (EMI). Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic. The device supports non-volatile EEPROM programming for ease customization of the device to the application. It is preset to a factory default configuration (see the section). It can be re-programmed to a different application configuration before PCB assembly, or re-programmed by in-system programming. All device settings are programmable through SDA/SCL bus, a 2-wire serial interface. Three programmable control inputs, S0, S1 and S2, can be used to select different frequencies, or change SSC setting for lowering EMI, or other control features like, outputs disable to low, outputs 3-state, power down, PLL bypass etc). The CDCx913 operates in a 1.8 V environment. It operates in a temperature range of 40°C to 85°C. |
| 价格(美元) | 封装 | CAD 设计工具 | 样片 | ||||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 顶端标记 | 封装数量 | 封装载体 | 符号 | 尺寸 | 样片 |
| CDCE913PW | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | 查看 | 90 | TUBE | |||
| CDCE913PWG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | 查看 | 90 | TUBE | 请与TI分销商或销售办事处联系申请样片 | ||
| CDCE913PWR | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | 查看 | 2000 | LARGE T&R | 采购样片 | ||
| CDCE913PWRG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | 查看 | 2000 | LARGE T&R | 采购样片 | ||
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| CDCE913PW | 截至 6:42 PM GMT, 2009年 7月 3日 | 截至 6:42 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 12 Weeks | 中国 | WPI | 36 | |||||
| CDCE913PWG4 | 截至 6:42 PM GMT, 2009年 7月 3日 | 截至 6:42 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 12 Weeks | 无报告 查看经销商 | |||||||
| CDCE913PWR | 截至 6:42 PM GMT, 2009年 7月 3日 | 截至 6:42 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 12 Weeks | 无报告 查看经销商 | |||||||
| CDCE913PWRG4 | 截至 6:42 PM GMT, 2009年 7月 3日 | 截至 6:42 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 12 Weeks | 无报告 查看经销商 | |||||||
| 查看中国经销商 | ||||||||
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| CDCE913PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| CDCE913PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| CDCE913PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| CDCE913PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| CDCE(L)949 系列 EEPROM 编程板 | CDCEL9XXPROGEVM | Texas Instruments | 开发电路板/EVM |
| CDCE913 性能评估模块 | CDCE913PERF-EVM | Texas Instruments | 开发电路板/EVM |
| ClockPro 程序设计软件 | CLOCKPRO | Texas Instruments | 应用软件 |
| 型号 | 名称 | 产品系列 | 注释 |
| TVP7000 | 10 位 110MSPS 三路视频 ADC | VIDEO AND IMAGING - VIDEO ADCS | |
| TPD4S009 | 用于高速差分接口的 4 通道 ESD 解决方案 | ESD/EMI Protection - ESD Solutions | |
| TMS320DM6443 | DaVinci 数字媒体片上系统 | DAVINCI DIGITAL MEDIA PROCESSORS - TMS320DM644x DSPS | |
| TLV320AIC3204 | 采用 Power TuneTM 技术的超低功耗立体声音频编解码器 | AUDIO CONVERTERS AND CODECS - AUDIO CODEC |