CDCE937 状态: ACTIVE

具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 CDCE913 CDCE925 CDCE937CDCE949 CDCEL913 CDCEL925 CDCEL937 CDCEL949 
Divider RatioUniversal Ratio  Universal Ratio  Universal Ratio  Universal Ratio  Universal ratio  Universal Ratio  Universal Ratio  Universal Ratio  
Input LevelCrystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  
Multiplier RatioUniversal Ratio  Universal Ratio  Universal Ratio  Universal Ratio  Uiversal Ratio  Universal Ratio  Universal Ratio  Universal Ratio  
No. of Outputs3  5  7  9  3  5  7  9  
Pin/Package14TSSOP  16TSSOP  20TSSOP  24TSSOP  14TSSOP  16TSSOP  20TSSOP  24TSSOP  
Output Frequency(Max)(Mhz)230  230  230  230  230  230  230  230  
Output LevelLVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  
IO Supply (Volts)2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  1.8  1.8  1.8  1.8  
Output Skew(ps)150  150  150  150  150  150  150  150  
VCC(V)1.8,3.3  1.8,3.3  1.8,3.3  1.8,3.3  1.8  1.8  1.8  1.8  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
 样片样片样片样片样片样片样片样片
 库存库存库存库存库存库存库存库存

产品信息

特性

  • Member of Programmable Clock Generator Family
    • CDCE913/CDCEL913: 1-PLL, 3 Outputs
    • CDCE925/CDCEL925: 2-PLL, 5 Outputs
    • CDCE937/CDCEL937: 3-PLL, 7 Outputs
    • CDCE949/CDCEL949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS up to 160 MHz
  • Selectable Output Frequency up to 230 MHz
  • Low-Noise PLL Core
    • Integrated PLL Loop Filter Components
    • Low Period Jitter (Typ 60 ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3 V and 2.5 V
    • CDCEL937: 1.8 V
  • 1.8-V Device Power Supply
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2] e.g., SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet, and GPS
    • Generates Common Clock Frequencies Used With TI DaVinci, OMAP, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • Wide Temperature Range -40° C to 85° C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock)
  • APPLICATIONS
    • D-TV, HD-TV, STB, IP-STB, DVD-Player, DVD-Recorder, Printer

DESCRIPTION

The CDCE937 and CDCEL937 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.

The CDCx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The deep M/N divider ratio allows the generation of zero ppm audio/video, networking (WLAN, BlueTooth, Ethernet, GPS) or Interface (USB, IEEE1394, Memory Stick) clocks from a reference input frequency such as 27 MHz.

All PLLs supports SSC (Spread-Spectrum Clocking). SSC can be Center-Spread or Down-Spread clocking which is a common technique to reduce electro-magnetic interference (EMI).

Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.

The device supports non-volatile EEPROM programming for ease-customized application. It is preset to a factory default configuration (see the Default Device Configuration section). It can be reprogrammed to a different application configuration before PCB assembly, or reprogrammed by in-system programming. All device settings are programmable through SDA/SCL bus, a 2-wire serial interface.

Three programmable control inputs, S0, S1 and S2, can be used to control various aspects of operation including frequency selection changing the SSC parameters to lower EMI, PLL bypass, power down, and choosing between low level or 3-state for output-disable function.

The CDCx937 operates in 1.8 V environment. It is characterized for operation from -40° C to 85° C.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
CDCE937PWACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 20 查看 70 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
CDCE937PWG4ACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 20 查看 70 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
CDCE937PWRACTIVE-40 to 852.15 | 1kuTSSOP (PW) | 20 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
CDCE937PWRG4ACTIVE-40 to 852.15 | 1kuTSSOP (PW) | 20 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CDCE937PW截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks 中国WPI 80
CDCE937PWG4截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
CDCE937PWR截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
CDCE937PWRG4截至 6:42 PM GMT, 2009年 7月 3日截至 6:42 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CDCE937PW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDCE937PWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDCE937PWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
CDCE937PWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CDCE937 最新技术文档 Help

数据表

应用手册

用户指南

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
CDCE(L)949 系列 EEPROM 编程板CDCEL9XXPROGEVMTexas Instruments开发电路板/EVM
ClockPro 程序设计软件CLOCKPRO Texas Instruments 应用软件 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here