DAC5687 状态: ACTIVE

16 位 500 MSPS 2x-8x 内插双通道数模转换器 (DAC)

      
         
此产品变更时通知我

另请参阅

  • DAC5686 - 器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。  DAC5687 delivers better performance than DAC5686 in sense of noise, linearity. Besides, DAC5687 can accommodate 1.8V I/O at the input.

数据表

Download - PDF Icon
  • 16-Bit 500 MSPS 2x-8x Interpolating Dual-Channel DAC (dac5687.pdf, 2582 KB)
    2006年 9月 20日 下载(英文內容)

 DAC5687DAC5688 
Resolution(Bits)16  16  
DAC: Channels2  2  
Settling Time(µs)0.012  0.011  
Sample / Update Rate(MSPS)500  800  
InterfaceParallel  Parallel  
Output TypeCurrent  Current  
Voltage RangeVDD  VDD  
Current Range(mA)2 to 20  2 to 20  
DNL(Max)(+/-LSB)3  2  
INL(Max)(+/-LSB)6  4  
SNR(Typ)(dB)75  79  
SFDR(Typ)(dB)80  80  
Power Consumption(Typ)(mW)1410  1750  
ArchitectureI-steering  I-steering  
Reference: TypeInt  Int  
Analog Voltage AV/DD(Min)(V)3  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.71  1.71  
Logic Voltage DV/DD(Max)(V)2.15  2.15  
No. of Supplies (Unipolar)1  1  
RatingCatalog  Catalog  
Pin/Package100HTQFP  64VQFN  
Approx. Price (US$) 28.15 | 100u   37.45 | 100u  
 样片样片
 库存库存

评估了此产品的客户还评估了

  • DAC5574: 具有 I2C 接口的 8 位四路数模转换器
  • TPS5410: 2A 宽输入范围步降 Swift(TM) 转换器
  • TPS61032: 采用 TSSOP-16 封装、具有 20uA Iq、5V 输出、1A 的 96% 高效升压转换器
  • TPS2052B: 限流配电开关

产品信息

特性

  • 500 MSPS
  • Selectable 2×-8× Interpolation
  • On-Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options:
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single Port Demultiplexed Input
  • Complex Mixer With 32-Bit NCO
  • Fixed Frequency Mixer With fS/4 and fS/2
  • 1.8-V or 3.3-V I/O Voltage
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81-dBc ACLR WCDMA TM1 at 30.72 MHz
    • 72-dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100-Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • OFDM: 802.16
    • Cable Modem Termination System

PowerPAD is a trademark of Texas Instruments.
Excel is a trademark of Microsoft Corporation.
Matlab is a trademark of The MathWorks, Inc.
All other trademarks are the property of their respective owners.

说明

The DAC5687 is a dual-channel 16-bit high-speed digital-to-analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), onboard clock multiplier, IQ compensation, and on-chip voltage reference. The DAC5687 is pin-compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and PLL phase noise performance.

The DAC5687 has six signal processing blocks: two interpolate-by-two digital filters, a fine frequency mixer with 32-bit NCO, a quadrature modulation compensation block, another interpolate-by-two digital filter, and a coarse frequency mixer with fS/2 or fS/4. The different modes of operation enable or bypass the signal processing blocks.

The coarse and fine mixers can be combined to span a wider range of frequencies with fine resolution. The DAC5687 allows both complex or real output. Combining the frequency upconversion and complex output produces a Hilbert transform pair that is output from the two DACs. An external RF quadrature modulator then performs the final single-sideband upconversion.

The IQ compensation feature allows optimization of phase, gain, and offset to maximize sideband rejection and minimize LO feedthrough for an analog quadrature modulator.

The DAC5687 includes several input options: single-port interleaved data, even and odd multiplexing at half-rate, and an input FIFO with either external or internal clock to ease the input timing ambiguity when the DAC5687 is clocked at the DAC output sample rate.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
DAC5687IPZPACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 查看 90 | EIAJ TRAY (10+1) 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
DAC5687IPZPG4ACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 查看 90 | EIAJ TRAY (10+1) 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
DAC5687IPZPRACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 查看 1000 | LARGE T&R 下载此符号的 CAD 格式采购样片
DAC5687IPZPRG4ACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 查看 1000 | LARGE T&R 下载此符号的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
DAC5687IPZP截至 6:07 PM GMT, 2009年 1月 4日截至 6:07 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 >10k* >10k | 5 Jan 4 Weeks 中国WPI 124
DAC5687IPZPG4截至 6:07 PM GMT, 2009年 1月 4日截至 6:07 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 >10k* >10k | 5 Jan 4 Weeks 无报告
查看经销商
   
DAC5687IPZPR截至 6:07 PM GMT, 2009年 1月 4日截至 6:07 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1000* 1000 | 20 Feb 10 Weeks 无报告
查看经销商
   
 2744 | 25 Feb     
 493 | 3 Mar     
 3 | 4 Mar     
 3150 | 11 Mar     
DAC5687IPZPRG4截至 6:07 PM GMT, 2009年 1月 4日截至 6:07 PM GMT, 2009年 1月 4日
 库存在制数量 | 日期交货周期地区公司库存采购
 1000* 1000 | 20 Feb 10 Weeks 无报告
查看经销商
   
 2744 | 25 Feb     
 493 | 3 Mar     
 3 | 4 Mar     
 3150 | 11 Mar     

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
DAC5687IPZP 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
DAC5687IPZPG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
DAC5687IPZPR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
DAC5687IPZPRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • 16-Bit 500 MSPS 2x-8x Interpolating Dual-Channel DAC (dac5687.pdf, 2582 KB)
    2006年 9月 20日 下载(英文內容)

应用手册

  • 所选封装材料的热学和电学性质 (zhca067.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • 高速数据转换 (zhca066.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • Passive Terminations for Current Output DACs (slaa399.htm, 8 KB)
    2008年 11月 10日 摘要(英文內容)
  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    2008年 6月 8日 摘要(英文內容)
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    2008年 6月 2日 摘要(英文內容)
  • DAC5686/DAC5687 Clock Generation Using PLL & External Clock Modes (slwa040a.htm, 8 KB)
    2005年 7月 21日 摘要(英文內容)
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    2004年 5月 24日 摘要(英文內容)
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    2000年 10月 2日 摘要(英文內容)

查看 数模转换器 的应用手册

用户指南

  • TSW3003 Demonstration Kit (slwu029d.htm, 8 KB)
    2007年 8月 28日 摘要(英文內容)
  • DAC5687 EVM User's Guide (slwu017b.pdf, 842 KB)
    2007年 3月 29日 下载(英文內容)

查看 数模转换器 的用户指南

模拟模型

  • IBIS Model
    • DAC5687 IBIS Model (slwc062b.ibs, 93 KB)
      2008年 8月 11日 ibis(英文內容)
    • | zip(英文內容)

更多文献资料

  • TSW3003: RF Transmit Signal Chain Demonstration Kit Bulletin (slyt251.pdf, 201 KB)
    2006年 9月 28日 下载(英文內容)
  • TSW3000: DAC5687 and TRF3701/02 16-Bit, 500 MSPS DAC Coupled with Direct IQ Modu (slyt217.pdf, 138 KB)
    2005年 9月 14日 下载(英文內容)

查看 数模转换器 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
GC1115 评估子板GC1115EVMTexas Instruments子卡
GC5316 评估子板GC5316EVMTexas Instruments子卡
DAC5687 评估模块DAC5687EVMTexas Instruments开发电路板/EVM
DAC5688 评估模块DAC5688EVMTexas Instruments开发电路板/EVM
TRF3703-17 评估模块TRF3703-17EVMTexas Instruments开发电路板/EVM
TSW3003EVM-RF Transmit Chain Demonstration KitTSW3003EVMTexas Instruments开发电路板/EVM
TSW3100 图形发生器模块TSW3100EVMTexas Instruments开发电路板/EVM
GC1115 系统评估套件GC1115SEKTexas Instruments开发者套件
DAC5687 组件计算器DAC5687CALCTexas Instruments计算实用程序
  • Calculation Utility(slwc084.zip, 50 KB )
               2006年 10月 16日 zip(英文內容)

 替代产品 -与 DAC5687 相似
型号名称注释
DAC5686 具有 16x 内插的高性能 16 位 500MSPS 双 DAC 器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。 DAC5687 delivers better performance than DAC5686 in sense of noise, linearity. Besides, DAC5687 can accommodate 1.8V I/O at the input. 
评估了此产品的客户还评估了...
DAC5574具有 I2C 接口的 8 位四路数模转换器TI 客户还评估了此产品。
 辅助产品 -可与 DAC5687 一起使用
型号名称产品系列注释
ADS5546 14 位 190MSPS ADC,具有用户可选择的 DDR LVDS 或 CMOS 并行输出 DATA CONVERTERS- ANALOG TO DIGITAL CONVERTERS   
CDCE72010 10 路输出低抖动时钟同步器和抖动消除器 WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  
评估了此产品的客户还评估了...
TPS54102A 宽输入范围步降 Swift(TM) 转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
TPS61032采用 TSSOP-16 封装、具有 20uA Iq、5V 输出、1A 的 96% 高效升压转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI 客户还评估了此产品。
TPS2052B限流配电开关PCMCIA AND USB-USB POWER SWITCHESTI 客户还评估了此产品。
SN74LVTH16245A具有三态输出的 3.3V ABT 16 位总线收发器BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERSTI 客户还评估了此产品。
SN74AHC1G32单路 2 输入正或门LITTLE LOGIC-SINGLE-GATESTI 客户还评估了此产品。
TPA2012D22.1W 立体声 D 类音频功率放大器DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERSTI 客户还评估了此产品。
MSP430F200116 位超低功耗微控制器,1kB 闪存、128B RAM、比较器MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCDTI 客户还评估了此产品。
SN65HVD230具有待机模式的 3.3V CAN 收发器INTERFACE-CANTI 客户还评估了此产品。
THS73143-Channel SDTV Video Amp w/5th Order Filters and 6-dB GainVIDEO FUNCTIONS-INTEGRATED FILTERTI 客户还评估了此产品。
TMP2750.5C 数字输出温度传感器TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORSTI 客户还评估了此产品。

相关应用产品

所有应用产品

支持和社区

其它支持资源