DAC8564 状态: ACTIVE

16-Bit, Ultra-Low Glitch, Voltage Output D/A Conv with 2.5V, 5ppm/C Internal Ref

      
         
此产品变更时通知我

另请参阅

  • DAC8550 - 器件与被比较器件具有相似功能,但并不功能等效。  Single channel device with no internal reference
  • DAC8551 - 器件与被比较器件具有相似功能,但并不功能等效。  Single channel device with no internal reference
  • DAC8552 - 器件与被比较器件具有相似功能,但并不功能等效。  2 channel device with no internal reference

更多替代产品


数据表

Download - PDF Icon

 DAC8554 DAC8560 DAC8564DAC8568 
Resolution(Bits)16  16  16  16  
DAC: Channels4  1  4  8  
Settling Time(µs)10  8  8  5  
Sample / Update Rate(MSPS)0.2  0.2  0.2   
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Voltage RangeVref  Vref  Vref  VDD  
Current Range(mA)2.5  2.5  2.5  0 to 10  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)12  8  8  12  
INL (+/-)(Max)(%)0.018  0.012  0.012  0.0183  
Monotonicity16  16  16  16  
SNR(Typ)(dB)95  88  88  83  
SFDR(Typ)(dB)87  79  79  63  
Power Consumption(Typ)(mW)3  2.6  3.1  2.2  
ArchitectureString  String  String  String  
Reference: TypeExt  Int/Ext  Int/Ext  Ext.,Int.  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  2.7  1.8  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package16TSSOP  8MSOP  16TSSOP  16TSSOP  
Approx. Price (US$) 13.00 | 1ku   3.75 | 1ku   11.25 | 1ku   13.20 | 1ku  
Thermal ShutdownNo  No  No  No  
 样片样片样片样片
 库存库存库存库存

产品信息

特性

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (enabled by default)
    • 0.004% Initial Accuracy (typ)
    • 2ppm/°C Temperature Drift (typ)
    • 5ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero-Scale
  • Ultra-Low Power Operation: 1mA at 5V
  • Wide Power Supply Range: +2.7V to +5.5V
  • 16-Bit Monotonic Over Temperature Range
  • Settling Time: 10µs to ±0.003% Full-Scale Range (FSR)
  • Low-Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • 1.8V to 5.5V Logic Compatibility
  • Temperature Range: -40°C to +105°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control, PLCs
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

All other trademarks are the property of their respective owners

说明

The DAC8564 is a low-power, voltage-output, four-channel, 16-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8564 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface iscompatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

The DAC8564 incorporates a power-on-reset circuit that ensures the DAC output powers up at zero-scale and remains there until a valid code is written to the device. The device contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.3µA at 5V. Power consumption is 2.9mW at 3V, reducing to 1.5µW in power-down mode. The low-power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment.

The DAC8564 is drop-in and functionally compatible with the DAC7564 and DAC8164, and functionally compatible with the DAC7565, DAC8165, and DAC8565. All these devices are available in a TSSOP-16 package.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
DAC8564IAPWACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 查看 90 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
DAC8564IAPWG4ACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 查看 90 | TUBE  请与TI分销商或销售办事处联系申请样片
DAC8564IAPWRACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
DAC8564IAPWRG4ACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R  采购样片
DAC8564IBPWACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 查看 90 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
DAC8564IBPWG4ACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 查看 90 | TUBE  请与TI分销商或销售办事处联系申请样片
DAC8564IBPWRACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
DAC8564IBPWRG4ACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R  采购样片
DAC8564ICPWACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 查看 90 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
DAC8564ICPWG4ACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 查看 90 | TUBE  请与TI分销商或销售办事处联系申请样片
DAC8564ICPWRACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
DAC8564ICPWRG4ACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R  采购样片
DAC8564IDPWACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 查看 90 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
DAC8564IDPWG4ACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 查看 90 | TUBE  请与TI分销商或销售办事处联系申请样片
DAC8564IDPWRACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
DAC8564IDPWRG4ACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 查看 2000 | LARGE T&R  采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
DAC8564IAPW截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564IAPWG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564IAPWR截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IAPWRG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IBPW截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564IBPWG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564IBPWR截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IBPWRG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564ICPW截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564ICPWG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
DAC8564ICPWR截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564ICPWRG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IDPW截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IDPWG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IDPWR截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
DAC8564IDPWRG4截至 6:36 PM GMT, 2009年 7月 3日截至 6:36 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
DAC8564IAPW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IAPWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IAPWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IAPWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IBPW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IBPWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IBPWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IBPWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564ICPW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564ICPWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564ICPWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564ICPWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IDPW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IDPWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IDPWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
DAC8564IDPWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

DAC8564 最新技术文档 Help

数据表

应用手册

查看 数模转换器 的应用手册

用户指南

查看 数模转换器 的用户指南

更多文献资料

查看 数模转换器 的更多文献资料

型号 名称 产品系列 注释
DAC8550   16 位、超低短时脉冲波形干扰、电压输出 DAC     器件与被比较器件具有相似功能,但并不功能等效。  Single channel device with no internal reference  
DAC8551   16 位、超低短时脉冲波形干扰、电压输出数模转换器     器件与被比较器件具有相似功能,但并不功能等效。  Single channel device with no internal reference  
DAC8552   DAC8552:16 位双路电压输出数模转换器     器件与被比较器件具有相似功能,但并不功能等效。  2 channel device with no internal reference  
DAC7554   低功耗低短时脉冲波形干扰 12 位 DAC     器件与被比较器件具有相似功能,但并不功能等效。  12 bit equivalent device with no internal reference  
REF5050   低噪声、极低漂移、高精度电压基准   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/(sqrt)Hz Noise, Low Power, Precision Operational Amplifier in DFN-8 Pkg   PRECISION AMPLIFIERS - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    

相关应用产品

所有应用产品

支持和社区

视频

Support Community-Video
DAC8564 社区视频
Added: 1 month ago
Views:122
Duration:05:16
Rating: Video Rating - TI Community
Sign in to rate this video
 

其它支持资源



Click Here