DAC908 状态: ACTIVE

8 位 165MSPS SpeedPlus(TM) DAC,可伸缩电流输出在 2mA 与 20mA 之间

      Burr-Brown
         
此产品变更时通知我


数据表

Download - PDF Icon
  • DAC908: SpeedPlus 8-Bit, 165MSPS Digital-to-Analog Converters (dac908.pdf, 755 KB)
    2003年 1月 23日 下载(英文內容)

 DAC908
Resolution(Bits)8  
DAC: Channels1  
Settling Time(µs)0.03  
Sample / Update Rate(MSPS)200  
InterfaceParallel  
Output TypeCurrent  
Current Range(mA)2 to 20  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)0.5  
SFDR(Typ)(dB)67  
Power Consumption(Typ)(mW)170  
ArchitectureI-steering  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
RatingCatalog  
Pin/Package28SOIC,28TSSOP  
Approx. Price (US$) 2.95 | 1ku  
 样片
 库存

评估了此产品的客户还评估了

  • ADS8320: 16 位高速 2.7V 到 5V 微功耗采样模数转换器
  • XTR105: 具有传感器激励和线性化的 4-20mA 电流发送器
  • OPA690: 具有禁用功能的宽带电压反馈运算放大器
  • 产品信息

    特性

    • SINGLE +5V OR +3V OPERATION
    • HIGH SFDR: 5.04MHz Output at 100MSPS: 67dBc
    • LOW GLITCH: 3pV-s
    • LOW POWER: 170mW at +5V
    • INTERNAL REFERENCE:
          Optional Ext. Reference
          Adjustable Full-Scale Range
          Multiplying Option
    • APPLICATIONS
      • MEDICAL INSTRUMENTATION
            Ultrasound (DBF)
      • VIDEO, DIGITAL TV
      • WAVEFORM GENERATION
            Direct Digital Synthesis (DDS)
            Arbitrary Waveform Generation (ARB)
      • TEST INSTRUMENTATION
      • COMMUNICATIONS

    说明

    The DAC908 is a high-speed, Digital-to-Analog Converter (DAC) offering an 8-bit resolution option within the SpeedPlus family of high-performance converters. Featuring pin compatibility among family members, the DAC900, DAC902, and DAC904 provide a component selection option to an 10-, 12-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.

    The advanced segmentation architecture of the DAC908 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

    The DAC908 has a high impedance (200k) current output with a nominal range of 20mA and an output compliance of up to 1.25V. The differential outputs allow for both a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer.

    Utilizing a small geometry CMOS process, the monolithic DAC908 can be operated on a wide, single-supply range of +2.7V to +5.5V. Its low power consumption allows for use in portable and battery-operated systems. Further optimization can be realized by lowering the output current with the adjustable full-scale option.

    For noncontinuous operation of the DAC908, a power-down mode results in only 45mW of standby power.

    The DAC908 comes with an integrated 1.24V bandgap reference and edge-triggered input latches, offering a complete converter solution. Both +3V and +5V CMOS logic families can be interfaced to the DAC908.

    The reference structure of the DAC908 allows for additional flexibility by utilizing the on-chip reference, or applying an external reference. The full-scale output current can be adjusted over a span of 2mA to 20mA, with one external resistor, while maintaining the specified dynamic performance.

    The DAC908 is available in the SO-28 and TSSOP-28 packages.

        

    定价/封装/CAD 设计工具/样片

    价格(美元)封装CAD 设计工具样片
    器件状态价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
    DAC908EACTIVE2.95 | 1kuTSSOP (PW) | 28 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
    DAC908E/2K5ACTIVE2.95 | 1kuTSSOP (PW) | 28 查看 2500 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
    DAC908E/2K5G4ACTIVE2.95 | 1kuTSSOP (PW) | 28 查看 2500 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
    DAC908EG4ACTIVE2.95 | 1kuTSSOP (PW) | 28 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
    DAC908UACTIVE2.95 | 1kuSOIC (DW) | 28 查看 20 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
    DAC908U/1KACTIVE2.95 | 1kuSOIC (DW) | 28 查看 1000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
    DAC908U/1KG4ACTIVE2.95 | 1kuSOIC (DW) | 28 查看 1000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
    DAC908UG4ACTIVE2.95 | 1kuSOIC (DW) | 28 查看 20 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片

    建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

    库存

      TI 库存状态 已报告的分销商库存
    DAC908E截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 2450 | 26 Jan 8 Weeks 中国WPI 17
     >10k | 13 Feb     
    DAC908E/2K5截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 1054 | 26 Jan 6 Weeks 无报告
    查看经销商
       
     >10k | 6 Feb     
    DAC908E/2K5G4截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 1054 | 26 Jan 6 Weeks 无报告
    查看经销商
       
     >10k | 6 Feb     
    DAC908EG4截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 2450 | 26 Jan 8 Weeks 无报告
    查看经销商
       
     >10k | 13 Feb     
    DAC908U截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 695 | 26 Jan 8 Weeks 中国WPI 38
     >10k | 3 Mar     
    DAC908U/1K截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 9151 | 26 Jan 4 Weeks 无报告
    查看经销商
       
     >10k | 6 Mar     
    DAC908U/1KG4截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 9151 | 26 Jan 4 Weeks 无报告
    查看经销商
       
     >10k | 6 Mar     
    DAC908UG4截至 6:06 PM GMT, 2009年 1月 4日截至 6:06 PM GMT, 2009年 1月 4日
     库存在制数量 | 日期交货周期地区公司库存采购
     0* 695 | 26 Jan 8 Weeks 无报告
    查看经销商
       
     >10k | 3 Mar     

    查看中国经销商

    * 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

    **目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

    质量与无铅数据

     产品目录DPPM / MTBF / FIT 率
    器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
    DAC908E 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908E/2K5 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908E/2K5G4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908EG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908U 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908U/1K 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908U/1KG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    DAC908UG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

    * 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

    如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

    技术文档

    数据表

    • DAC908: SpeedPlus 8-Bit, 165MSPS Digital-to-Analog Converters (dac908.pdf, 755 KB)
      2003年 1月 23日 下载(英文內容)

    应用手册

    • 所选封装材料的热学和电学性质 (zhca067.htm, 8 KB)
      2008年 10月 16日 摘要, 查看英文版本
    • 高速数据转换 (zhca066.htm, 8 KB)
      2008年 10月 16日 摘要, 查看英文版本
    • Wideband Complementary Current Output DAC Single-Ended Interface (sbaa135.htm, 9 KB)
      2005年 6月 21日 摘要(英文內容)
    • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
      2004年 5月 24日 摘要(英文內容)
    • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
      2000年 10月 2日 摘要(英文內容)
    • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
      2000年 10月 2日 摘要(英文內容)

    查看 数模转换器 的应用手册

    用户指南

    • DEM-DAC90x: Evaluation Fixture for the DAC900, DAC902, DAC904, DAC908 (sbau010.pdf, 377 KB)
      2000年 9月 27日 下载(英文內容)

    查看 数模转换器 的用户指南

    更多文献资料

    查看 数模转换器 的更多文献资料

    工具与软件

    名称型号 公司 工具/软件类型
    DEM-DAC90x:用于 DAC900、DAC902、DAC904 和 DAC908 的评估固定装置DEM-DAC90XTexas Instruments开发电路板/EVM
    Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas Instruments计算实用程序

     辅助产品 -可与 DAC908 一起使用
    评估了此产品的客户还评估了...
    型号名称产品系列注释
    ADS832016 位高速 2.7V 到 5V 微功耗采样模数转换器DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI 客户还评估了此产品。
    XTR105具有传感器激励和线性化的 4-20mA 电流发送器SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS-4-20MA CONDITIONINGTI 客户还评估了此产品。
    OPA690具有禁用功能的宽带电压反馈运算放大器HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)-VOLTAGE FEEDBACKTI 客户还评估了此产品。
    VCA2616具有低噪声前置放大器的双路可变增益放大器AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIERSTI 客户还评估了此产品。
    TPS54610具有可调节输出电压的低输入电压 6A 同步降压转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
    SN74LVC245A具有三态输出的八路总线收发器BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERSTI 客户还评估了此产品。
    MAX32323V 至 5.5V 多通道 RS-232 线路驱动器/接收器INTERFACE-RS-232TI 客户还评估了此产品。
    TPS767D318双路输出低压降 (LDO) 稳压器LINEAR REGULATORS-DUAL CHANNEL LDOTI 客户还评估了此产品。
    ADS8329具有 Ref 引脚的 2.7V~5.5V 16 位 1MSPS 串行 ADCDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI 客户还评估了此产品。
    ADS78434 引线触摸屏控制器TOUCH SCREEN CONTROLLERS-TOUCH SCREEN CONTROLLERS ONLYTI 客户还评估了此产品。

    支持和社区

    其它支持资源