MSP430F5419 状态: ACTIVE

16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 MSP430F5418 MSP430F5419
Frequency(MHz)18  18  
Flash128 KB  128 KB  
RAM16 KB  16 KB  
GPIO67  87  
Pin/Package80LQFP  100LQFP  
ADC12-bit SAR  12-bit SAR  
Other Integrated PeripheralsHardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  
End Equipment OptimizedZigBee/RF  ZigBee/RF  
Interface2 USCI (UART/IrDA/SPI/I2C)  4 USCI (UART/IrDA/SPI/I2C)  
Timers1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  
 样片样片
 库存库存

产品信息

特性

  • Low Supply-Voltage Range
    • 2.2 V to 3.6 V
      MSP430F543x, MSP430F541x
    • 1.8 V to 3.6 V
      MSP430F543xA, MSP430F541xA
  • Ultralow Power Consumption
    • Active Mode (AM): 165 µA/MHz at 8 MHz
    • Standby Mode (LPM3 RTC Mode): 2.60 µA
    • Off Mode (LPM4 RAM Retention): 1.69 µA
    • Shutdown Mode (LPM5): 0.1 µA
  • Wake-Up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture
    • Extended Memory
    • Up to 18-MHz System Clock
      MSP430F543x, MSP430F541x
    • Up to 25-MHz System Clock
      MSP430F543xA, MSP430F541xA
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power/Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals
    • High-Frequency Crystals up to 32 MHz
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Up to Four Universal Serial Communication Interfaces
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • 12-Bit Analog-to-Digital (A/D) Converter
    • Internal Reference
    • Sample-and-Hold
    • Autoscan Feature
    • 12 External Channels, 4 Internal Channels
  • Hardware Multiplier Supporting 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Three Channel Internal DMA
  • Basic Timer With Real Time Clock Feature
  • Family Members Include:
    • MSP430F5438, MSP430F5438A(1)
      • 256KB+512B Flash Memory
      • 16KB RAM
      • Four Universal Serial Communication Interfaces
    • MSP430F5437, MSP430F5437A(1)
      • 256KB+512B Flash Memory
      • 16KB RAM
      • Two Universal Serial Communication Interfaces
    • MSP430F5436, MSP430F5436A(1)
      • 192KB+512B Flash Memory
      • 16KB RAM
      • Four Universal Serial Communication Interfaces
    • MSP430F5435, MSP430F5435A(1)
      • 192KB+512B Flash Memory
      • 16KB RAM
      • Two Universal Serial Communication Interfaces
    • MSP430F5419, MSP430F5419A(1)
      • 128KB+512B Flash Memory
      • 16KB RAM
      • Four Universal Serial Communication Interfaces
    • MSP430F5418, MSP430F5418A(1)
      • 128KB+512B Flash Memory
      • 16KB RAM
      • Two Universal Serial Communication Interfaces
  • For Complete Module Descriptions, See the MSP430x5xx Family User’s Guide (SLAU208)

(1) Product Preview
All other trademarks are the property of their respective owners.

说明

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 5 µs.

The MSP430F543x(A) and MSP430F541x(A) series are microcontroller configurations with three 16-bit timers, a high performance 12-bit analog-to-digital (A/D) converter, up to four universal serial communication interfaces (USCI), hardware multiplier, DMA, real time clock module with alarm capabilities, and up to 87 I/O pins.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
MSP430F5419IPZACTIVE-40 to 854.55 | 100uLQFP (PZ) | 100 90
MSP430F5419IPZRACTIVE-40 to 854.55 | 100uLQFP (PZ) | 100 1000采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
MSP430F5419IPZ截至 6:23 PM GMT, 2009年 7月 3日截至 6:23 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
MSP430F5419IPZR截至 6:23 PM GMT, 2009年 7月 3日截至 6:23 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
MSP430F5419IPZ 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
MSP430F5419IPZR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

MSP430F5419 最新技术文档 Help

数据表

应用手册

用户指南

勘误表

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
IAR 嵌入式工作平台 Kickstart - 免费 IDEIAR-KICKSTARTTexas Instruments开发平台
CC430 无线开发工具EM430F6137RF900Texas Instruments开发电路板/EVM
MSP430 USB 调试接口MSP-FET430UIFTexas Instruments开发电路板/EVM
MSP430F5438 试验板MSP-EXP430F5438Texas Instruments开发电路板/EVM
MSP430F5xx 100 引脚插座目标板MSP-TS430PZ5X100Texas Instruments开发电路板/EVM
MSP430F5xx 100 引脚插座目标板和 USB 编程器MSP-FET430U5X100Texas Instruments开发电路板/EVM
TI Code Composer Essentials 评估 - 免费 16KB IDEMSP-CCE430Texas Instruments编译器/汇编器/连接器
dotstack(蓝牙软件堆栈)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. 其它 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here