MSP430F5435 状态: ACTIVE

16 位超低功耗微处理器,具有 192KB 闪存、16KB RAM、12 位 ADC、2 个 USCI 和 32 位 HW 乘法器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 MSP430F5418 MSP430F5419 MSP430F5435MSP430F5436 MSP430F5437 MSP430F5438 
Frequency(MHz)18  18  18  18  18  18  
Flash128 KB  128 KB  192 KB  192 KB  256 KB  256 KB  
RAM16 KB  16 KB  16 KB  16 KB  16 KB  16 KB  
GPIO67  87  67  87  67  87  
Pin/Package80LQFP  100LQFP  80LQFP  100LQFP  80LQFP  100LQFP  
ADC12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated PeripheralsHardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 2 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules  
End Equipment OptimizedZigBee/RF  ZigBee/RF  ZigBee/RF  ZigBee/RF  ZigBee/RF  ZigBee/RF  
Interface2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  4 USCI (UART/IrDA/SPI/I2C)4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI)  4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI)  4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI)  
Timers1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC  
 样片样片样片样片样片样片
 库存库存库存库存库存库存

评估了此产品的客户还评估了

  • MSP430F5435A: 16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、2 个 USCI、32 位 HW 乘法器
  • MSP430F5418: 16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、2 个 USCI 和 32 位 HW 乘法器
  • MSP430F5419: 16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器
  • TPS3808G09: 低静态电流可编程延迟监控电路
  • TRS3232E: 具有 +/-15kV ESD 保护的 3V 至 5.5V 多通道 RS-232 线路驱动器/接收器
  • CC2530: 用于 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee 的第二代片上系统解决方案

更多相关产品

产品信息

特性

  • Low Supply Voltage Range: 2.2 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      312 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock With Crystal , Watchdog, and Supply Supervisor Operational,
      Full RAM Retention, Fast Wake-Up:
      2.6 µA at 3.0 V (Typical)
      Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog,
      and Supply Supervisor Operational,
      Full RAM Retention, Fast Wake-Up:
      1.8 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wake-Up:
      1.69 µA at 3.0 V (Typical)
  • Wake-Up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture
    • Extended Memory
    • Up to 18-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power/Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals
    • High-Frequency Crystals up to 32 MHz
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers

View All Features in Datasheet

说明

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 5 µs.

The MSP430F543x and MSP430F541x series are microcontroller configurations with three 16-bit timers, a high performance 12-bit analog-to-digital (A/D) converter, up to four universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and up to 87 I/O pins.

View All Description in Datasheet

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
MSP430F5435IPNACTIVE-40 to 853.90 | 1kuLQFP (PN) | 80 查看 119采购样片
MSP430F5435IPNRACTIVE-40 to 853.90 | 1kuLQFP (PN) | 80 查看 1000请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

已报告的分销商库存 截至 6:49 PM GMT, 2010年 7月 30日
地区公司库存采购
MSP430F5435IPN
Worldwide
更长的运输时间并且可能会收取相关费用
Mouser Electronics 298
MSP430F5435IPNR
Worldwide
更长的运输时间并且可能会收取相关费用
Digi-Key 793
查看中国经销商

有关产品批量的交货时间,请联系首选的 TI 授权代理商 或您当地的TI销售办事处。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
MSP430F5435IPN 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
MSP430F5435IPNR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

应用手册

用户指南

勘误表

工具与软件

名称型号 公司 工具/软件类型
Code Composer Studio (CCStudio) 集成开发环境 (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
IAR 嵌入式工作平台 - 免费 4KB IDEIAR-KICKSTARTTexas Instruments开发平台
MSP430 USB 调试接口MSP-FET430UIFTexas Instruments开发电路板/EVM
dotstack(蓝牙软件堆栈)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. 其它 

评估了此产品的客户还评估了...
型号 名称 产品系列 注释
MSP430F5435A 16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、2 个 USCI、32 位 HW 乘法器 MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI 客户还评估了此产品。
MSP430F5418 16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、2 个 USCI 和 32 位 HW 乘法器 MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI 客户还评估了此产品。
MSP430F5419 16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器 MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI 客户还评估了此产品。
MSP430F5419A 16 位超低功耗微控制器,具有 128KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器 MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI 客户还评估了此产品。
TPS3808G09 低静态电流可编程延迟监控电路 POWER MANAGEMENT-SUPERVISOR, RESET IC AND SEQUENCER TI 客户还评估了此产品。
TRS3232E 具有 +/-15kV ESD 保护的 3V 至 5.5V 多通道 RS-232 线路驱动器/接收器 INTERFACE-RS-232 TI 客户还评估了此产品。
CC2530 用于 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee 的第二代片上系统解决方案 Low Power RF ICs-2.4 GHZ TI 客户还评估了此产品。
INA326 精密低漂移 CMOS 仪器放大器 INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI 客户还评估了此产品。
MSP430F2012 16 位超低功耗微控制器,具有 2kB 闪存、128B RAM、10 位 SAR A/D 和用于 SPI/I2C 的 USI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI 客户还评估了此产品。

所有应用产品

支持和社区

培训活动

培训内容 类型 日期
CC430 Overview
Overview of the new CC430 technology platform.
Video   On Demand  
Getting Started with the CC430 Sample Kit

 This video describes the contents of the CC430 sample kit, including the EM430F6137RF900 evaluation modules and hardware.

Video   On Demand  
Implementing Digital Motor Control with High Performance, Low Cost MCUs
Advanced digital motor control was only an option for high end motor drives and expensive equipment up until now.
On-Line Training   On Demand  
Integrated USB Connectivity with MSP430 MCUs
MSP430 devices that feature a USB peripheral will be discussed.
On-Line Training   On Demand  
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Energy harvesting embedded systems using ultra-low power MCUs.
On-Line Training   On Demand  

更多信息

其它支持资源



Click Here