MSP430FW427 状态: ACTIVE

用于电子流量计的 16 位 RISC 超低功耗微控制器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 MSP430FW423 MSP430FW425 MSP430FW427
Frequency(MHz)8  8  8  
Flash8 KB  16 KB  32 KB  
RAM256 B  512 B  1 KB  
GPIO48  48  48  
Pin/Package64LQFP  64LQFP  64LQFP  
LCD Segments96  96  96  
ADCSlope  Slope  Slope  
Other Integrated PeripheralsAnalog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, SVS  
End Equipment OptimizedFlow Meter  Flow Meter  Flow Meter  
InterfaceTimer UART  Timer UART  Timer UART  
Timers1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (5CCR)  1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (5CCR)  1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (5CCR)  
 样片样片样片
 库存库存库存

产品信息

特性

  • Low Supply-Voltage Range, 1.8 V . . . 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 200 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in less than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Scan IF for Background Water, Heat, and Gas Volume Measurement
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_A With Five Capture/Compare Registers
  • Integrated LCD Driver for 96 Segments
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Bootstrap Loader in Flash Devices
  • Family Members Include:
    • MSP430FW423: 8KB + 256B Flash Memory, 256B RAM
    • MSP430FW425: 16KB + 256B Flash Memory, 512B RAM
    • MSP430FW427: 32KB + 256B Flash Memory, 1KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide, Literature Number SLAU056

说明

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430xW42x series are microcontroller configurations with two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, a scan interface, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timers make the configurations ideal for gas, heat, and water meters, industrial meters, counter applications, handheld meters, etc.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
MSP430FW427IPMACTIVE5.60 | 100uLQFP (PM) | 64 查看 160 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
MSP430FW427IPMRACTIVE5.60 | 100uLQFP (PM) | 64 查看 1000 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
MSP430FW427IPM截至 6:22 PM GMT, 2009年 7月 3日截至 6:22 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
MSP430FW427IPMR截至 6:22 PM GMT, 2009年 7月 3日截至 6:22 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 13 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
MSP430FW427IPM 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
MSP430FW427IPMR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

MSP430FW427 最新技术文档 Help

数据表

应用手册

用户指南

勘误表

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
IAR 嵌入式工作平台 Kickstart - 免费 IDEIAR-KICKSTARTTexas Instruments开发平台
CC430 无线开发工具EM430F6137RF900Texas Instruments开发电路板/EVM
MSP430 64 引脚封装板和 USB 编程器MSP-FET430U64Texas Instruments开发电路板/EVM
MSP430 64 引脚插座目标板MSP-TS430PM64Texas Instruments开发电路板/EVM
MSP430 OTP 和 UV-EPROM 串行编程器MSP-PRGS430Texas Instruments开发电路板/EVM
MSP430 USB 调试接口MSP-FET430UIFTexas Instruments开发电路板/EVM
MSP430 并行端口调试接口MSP-FET430PIFTexas Instruments开发电路板/EVM
MSP430 系统内置群组程序设计器MSP-GANG430Texas Instruments开发电路板/EVM
MSP430F41X 闪存仿真工具MSP-FET430P410Texas Instruments开发电路板/EVM
TI Code Composer Essentials 评估 - 免费 16KB IDEMSP-CCE430Texas Instruments编译器/汇编器/连接器
dotstack(蓝牙软件堆栈)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. 其它 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here