OPA2695 状态: ACTIVE

具有禁用功能的超宽带电流反馈运算放大器

      
         
此产品变更时通知我

另请参阅

  • THS4509 - 器件与被比较器件具有相似功能,但并不功能等效。  Fully differential amplifier option for higher IF, with a lower gain.
  • THS4520 - 器件与被比较器件具有相似功能,但并不功能等效。  Fully differential amplifier option.
  • OPA2690 - 器件与被比较器件具有相似功能,但并不功能等效。  Voltage Feedback Option

数据表

Download - PDF Icon

 OPA2691 OPA2695OPA3691 OPA3695 OPA691 OPA695 
Iq per channel(Max)(mA)5.75  13.4  5.1  13.4  4.5  12.9  
Slew Rate(Typ)(V/us)2100  2900  2100  2400  2100  2900  
GBW(Typ)(MHz)2000   2000   2000   
Io(Typ)(mA)190  120  190  120  190  120  
Vs(Min)(V)5  3.6  5  3.6   5  
Vs(Max)(V)12  12  12  12   12  
Number of Channels2  2  3  3  1  1  
Pin/Package14SOIC, 8SOIC  16QFN, 8SOIC  16SOIC, 16SSOP/QSOP  16SSOP/QSOP  8SOIC, 6SOT-23  6SOT-23, 8MSOP, 8SOIC  
Acl, min stable gain(V/V)1  1  1  2  1  1  
BW @ Acl(MHz)280  1100  280  900  280  1700  
Diff Gain(%)0.07  0.01  0.07  0.04  0.07  0.04  
Diff Phase(deg)0.02  0.05  0.02  0.007  0.02  0.007  
Vio(Max)(mV)3  3.5  3  3.5  2.5  3  
THD (Fc=1 MHz)(Typ)(dB)-80   -80   -80  -88  
Settling Time (0.1%)(Typ)(ns)8  10  8  10  8  10  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20   20   20  15  
Available ChannelsS, D, T  S, D, T  S, D, T  S, D, T  S, D, T  S  
Vn at Flatband(Typ)(nV/rtHz)1.7  1.8  1.7  1.8  1.7  1.8  
Approx. Price (US$) 2.30 | 1ku   2.70 | 100u   3.10 | 1ku   3.40 | 100u   1.45 | 1ku   1.35 | 1ku  
Iib(Max)(nA)45000  30000  45000  30000  45000  41000  
Noninverting Input Current Noise(pA/rtHz)12  18  12   12  18  
2nd Harmonic(dBc)79  78  79  78  79  78  
3rd Harmonic(dBc)93  81  93  86  93  86  
@ Mhz5  10  5  10  5  10  
BW @ G=+2(MHz)190  850  225  900  225  1400  
0.1 dB BW Flatness(MHz)90   90   90  160  
Inverting Input Current Noise(pA/rtHz)15  22  15   15  22  
Crosstalk(-dB)86  50  80  55    
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
 样片样片样片样片样片样片
 库存库存库存库存库存库存

产品信息

特性

  • GAIN = +2V/V BANDWIDTH (850MHz)
  • GAIN = +8V/V BANDWIDTH (450MHz)
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2900V/µs
  • DIFFERENTIAL 3RD-ORDER INTERCEPT:
    > 40dBm (f < 140MHz, 800 )
  • LOW POWER: 129mW/channel
  • LOW DISABLED POWER: 0.5mW/channel
  • APPLICATIONS
    • VERY WIDEBAND ADC DRIVERS
    • LOW-COST PRECISION IF AMPLIFIERS
    • BROADBAND VIDEO LINE DRIVERS
    • PORTABLE INSTRUMENTS
    • ACTIVE FILTERS
    • ARB WAVEFORM OUTPUT DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

说明

The OPA2695 is a dual, very high bandwidth, current-feedback op amp that combines exceptional 2900V/µs slew rate and low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. The device has been optimized for high gain operation, and the pin outs of the two available packages (QFN-16, SO-8) have been optimized to provide symmetrical input and output paths. This architecture makes the OPA2695 an ideal choice as a differential driver, such as for a high-speed analog-to-digital converter (ADC).

The OPA2695 low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced with the optional disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA2695 supply current drops to less than 200µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA2695 ideal for portable applications. The OPA2695 is available in an SO-8 (without disable) package or QFN-16 package (with disable).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
OPA2695IDACTIVE-40 to 853.00 | 100uSOIC (D) | 8 查看 75 | TUBE请与TI分销商或销售办事处联系申请样片
OPA2695IDG4ACTIVE-40 to 853.00 | 100uSOIC (D) | 8 查看 75 | TUBE请与TI分销商或销售办事处联系申请样片
OPA2695IDRACTIVE-40 to 852.70 | 100uSOIC (D) | 8 查看 2500 | LARGE T&R采购样片
OPA2695IDRG4ACTIVE-40 to 852.70 | 100uSOIC (D) | 8 查看 2500 | LARGE T&R采购样片
OPA2695IRGTRACTIVE-40 to 852.70 | 100uQFN (RGT) | 16 查看 3000 | LARGE T&R采购样片
OPA2695IRGTRG4ACTIVE-40 to 852.70 | 100uQFN (RGT) | 16 查看 3000 | LARGE T&R采购样片
OPA2695IRGTTACTIVE-40 to 852.85 | 100uQFN (RGT) | 16 查看 250 | SMALL T&R请与TI分销商或销售办事处联系申请样片
OPA2695IRGTTG4ACTIVE-40 to 852.85 | 100uQFN (RGT) | 16 查看 250 | SMALL T&R请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
OPA2695ID截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
OPA2695IDG4截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
OPA2695IDR截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   
OPA2695IDRG4截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   
OPA2695IRGTR截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
OPA2695IRGTRG4截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
OPA2695IRGTT截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
OPA2695IRGTTG4截至 6:20 PM GMT, 2009年 7月 3日截至 6:20 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
OPA2695ID 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IDG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IDR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IDRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IRGTR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IRGTRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IRGTT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
OPA2695IRGTTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

OPA2695 最新技术文档 Help

数据表

应用手册

模型

工具与软件

名称型号 公司 工具/软件类型
基于 SPICE 的模拟仿真程序TINA-TITexas Instruments仿真器
免费 DEM-OPA-SO-2EDEM-OPA-SO-2ETexas Instruments开发电路板/EVM
全差动放大器组件计算器FULLDIFFAMP-CALCTexas Instruments计算实用程序
分压器确定一组分压电阻VOLT-DIVIDER-CALCTexas Instruments计算实用程序
MDACBufferPro Design Utility for Multiplying Digital to Analog Converter DesignMDACBUFFERPRO Texas Instruments 应用软件 
有源滤波器设计应用FILTERPRO Texas Instruments 应用软件 

型号 名称 产品系列 注释
THS4509   宽带运算放大器     器件与被比较器件具有相似功能,但并不功能等效。  Fully differential amplifier option for higher IF, with a lower gain.  
THS4520   Wideband, Low Noise, Low Distortion, Fully Differential Amplifier     器件与被比较器件具有相似功能,但并不功能等效。  Fully differential amplifier option.  
OPA2690   具有禁用功能的双路宽带电压反馈运算放大器     器件与被比较器件具有相似功能,但并不功能等效。  Voltage Feedback Option  

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here