PCM3060 状态: ACTIVE

具有 96/192kHz 采样速率的 24 位异步立体声音频编解码器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 PCM3010 PCM3052A PCM3060
SNR DAC / SNR ADC(Typ)(dB)104 / 100  105 / 101  105 / 99  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs2 / 2  2 / 2  2 / 2  
Sampling Rate(Max)(kHz)192  96  192  
Resolution(Bits)24  24  24  
Digital Audio InterfaceR, L, I2S  I2S  R, L, I2S  
Control InterfaceH/W  I2C  SPI, I2C, H/W  
Analog Supply(V)4.5 - 5.5  4.5 - 5.5  4.5 - 5.5  
Digital Supply(V)3 - 3.6  3 - 3.6  2.7 - 3.6  
Pd(Typ)(mW)190  228  160  
Additional Features Mic Amp, Bias, MUX, PGA, S/PDIF OUT  Asynchronous  
Operating Temp Range(Celsius)-25 to 85  -40 to 85  -25 to 85  
Pin/Package24SSOP  32QFN  28TSSOP  
 样片样片样片
 库存库存库存

产品信息

特性

  • 24-Bit Delta-Sigma ADC and DAC
  • ADC, DAC Asynchronous Operation
  • Stereo ADC:
    • High Performance: (Typical, 48 kHz)
      • THD+N: -93 dB
      • SNR: 99 dB
      • Dynamic Range: 99 dB
    • Sampling Rate: 16-96 kHz
    • System Clock: 256, 384, 512, 768 fS
    • Full Scale Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
  • Stereo DAC:
    • High Performance: (Typical, Differential, 48 kHz)
      • THD+N: -94 dB
      • SNR: 105 dB
      • Dynamic Range: 104 dB
    • Sampling Rate: 16-192 kHz
    • System Clock: 128, 192, 256, 384, 512, 768 fS
    • Differential Voltage Output: 8 Vp-p
    • Single-Ended Voltage Output: 4 Vp-p
    • Analog Low-Pass Filter Included
    • 4×/8× Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.04 dB
      • Stop-Band Attenuation: -50 dB
    • Zero Flags
  • Flexible Mode Control
    • 3-Wire SPI, 2-Wire I2C Compatible Serial Control Interface
    • Hardware Control Mode
  • Multiple Functions via SPI or I2C Interface:
    • Digital Attenuation and Soft Mute for ADC and DAC
    • Digital De-Emphasis: 32, 44.1, 48 kHz for DAC
    • Power Down: ADC/DAC Independently
    • Asynchronous/Synchronous Control for ADC/DAC Operation
  • External Reset and Power-Down Pin:
    • ADC/DAC Simultaneously
  • Audio Interface Mode:
    • ADC/DAC Independent Master/Slave
  • Audio Data Format:
    • ADC/DAC Independent
    • I2S, Left-Justified, Right-Justified
  • Dual Power Supplies:
    • 5-V for Analog and 3.3-V for Digital
  • Package: TSSOP-28
  • APPLICATIONS
    • DVD-RW
    • Digital TV
    • Digital Set-Top Box
    • Audio-Visual Applications

说明

The PCM3060 is a low-cost, high-performance, single-chip, 24-bit stereo audio codec with single-ended analog inputs and differential analog outputs.

The stereo 24-bit ADC employs a 64-times delta-sigma modulator. It supports 16-96 kHz sampling rates and a 16/24-bit digital audio output word on the audio interface.

The stereo 24-bit DAC employs a 64- or 128-times delta-sigma modulator. It supports 16-192 kHz sampling rates and a 16/24-bit digital audio input word on the audio interface.

The PCM3060 supports fully independent operation of the sampling rate and audio interface for the ADC and DAC.

Each audio interface supports I2S, left-justified, and right-justified formats with 16/24-bit words.

The PCM3060 can be software-controlled through a 3-wire SPI-compatible or 2-wire I2C-compatible serial interface, which provides access to all functions including digital attenuation, soft mute, de-emphasis etc.

The PCM3060 can be also used in hardware mode, which provides three basic functions.

The PCM3060 is fabricated using a highly advanced CMOS process and is available in a small 28-pin TSSOP package.

The PCM3060 is suitable for various sound processing applications for DVD-RW, digital TV, STB, and other AV equipment.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
PCM3060PWACTIVE-25 to 852.30 | 1kuTSSOP (PW) | 28 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
PCM3060PWG4ACTIVE-25 to 852.30 | 1kuTSSOP (PW) | 28 查看 50 | TUBE 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
PCM3060PWRACTIVE-25 to 852.10 | 1kuTSSOP (PW) | 28 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
PCM3060PWRG4ACTIVE-25 to 852.10 | 1kuTSSOP (PW) | 28 查看 2000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
PCM3060PW截至 6:15 PM GMT, 2009年 7月 3日截至 6:15 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks 中国WPI 63
PCM3060PWG4截至 6:15 PM GMT, 2009年 7月 3日截至 6:15 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
PCM3060PWR截至 6:15 PM GMT, 2009年 7月 3日截至 6:15 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
PCM3060PWRG4截至 6:15 PM GMT, 2009年 7月 3日截至 6:15 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
PCM3060PW 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
PCM3060PWG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
PCM3060PWR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
PCM3060PWRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

PCM3060 最新技术文档 Help

数据表

应用手册

用户指南

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
音频的快速搜索选择工具AUDIO_SELECTION_TOOLTexas Instruments免费评估工具

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here