REG71055-Q1

正在供货

采用 ThinSOT-23 封装且适用于 5.5V 系统的汽车类 3.5V 至 5.5V、60mA 降压/升压型电荷泵

产品详情

Rating Automotive Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Iq (typ) (A) 0.000065
Rating Automotive Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Iq (typ) (A) 0.000065
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Input Voltage Range: 3.0 V to 5.5 V
  • Automatic Step-Up Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components, No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • 5.5-V Output Voltage
  • Small TSOT23-6 (DDC) Package

  • Qualified for Automotive Applications
  • Input Voltage Range: 3.0 V to 5.5 V
  • Automatic Step-Up Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components, No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • 5.5-V Output Voltage
  • Small TSOT23-6 (DDC) Package

The REG71055 is a switched capacitor voltage converter that produces a regulated, low-ripple output voltage from an unregulated input voltage. Input supply voltage of 3.0 V to 5.5 V makes the REG71055 ideal for a variety of battery sources, such as single-cell Li-Ion, or two- and three-cell nickel- or alkaline-based chemistries.

The input voltage may vary below the output voltage and the output remains in regulation. It works equally well for step-up applications without the need for an inductor, providing low EMI dc/dc conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG71055 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 µA with no load, and less than 1 µA in shutdown mode.

The REG71055 is a switched capacitor voltage converter that produces a regulated, low-ripple output voltage from an unregulated input voltage. Input supply voltage of 3.0 V to 5.5 V makes the REG71055 ideal for a variety of battery sources, such as single-cell Li-Ion, or two- and three-cell nickel- or alkaline-based chemistries.

The input voltage may vary below the output voltage and the output remains in regulation. It works equally well for step-up applications without the need for an inductor, providing low EMI dc/dc conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG71055 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 µA with no load, and less than 1 µA in shutdown mode.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 30-mA 5-V Buck/Boost Charge Pump 数据表 2009年 7月 21日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
SOT-23-THN (DDC) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频