REG711-25

正在供货

50mA 开关电容器直流/直流转换器

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.05 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 2.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.00006
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.05 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 2.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.00006
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • WIDE INPUT RANGE: 1.8V TO 5.5V
    5V VERSION: 2.7V TO 5.5V
  • AUTOMATIC STEP-UP/STEP-DOWN OPERATION
  • LOW INPUT CURRENT RIPPLE
  • LOW OUTPUT VOLTAGE RIPPLE
  • MINIMUM NUMBER OF EXTERNAL COMPONENTS\x97NO INDUCTORS
  • 1MHz INTERNAL OSCILLATOR ALLOWS SMALL CAPACITORS
  • "SHUTDOWN" MODE
  • THERMAL AND CURRENT LIMIT PROTECTION
  • FIVE OUTPUT VOLTAGES AVAILABLE:
    5.0V, 3.3V, 3.0V, 2.7V, 2.5V
  • THIN, SMALL PACKAGE: MSOP-8
  • APPLICATIONS
    • SMART CARD READERS
    • CELLULAR PHONES
    • SIM CARD SUPPLIES
    • PORTABLE COMMUNICATION DEVICES
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • NOTEBOOK AND PALM-TOP COMPUTERS
    • ELECTRONIC GAMES
    • HANDHELD METERS
    • PCMCIA CARDS
    • CARD BUSES
    • LCD DISPLAYS
  • WIDE INPUT RANGE: 1.8V TO 5.5V
    5V VERSION: 2.7V TO 5.5V
  • AUTOMATIC STEP-UP/STEP-DOWN OPERATION
  • LOW INPUT CURRENT RIPPLE
  • LOW OUTPUT VOLTAGE RIPPLE
  • MINIMUM NUMBER OF EXTERNAL COMPONENTS\x97NO INDUCTORS
  • 1MHz INTERNAL OSCILLATOR ALLOWS SMALL CAPACITORS
  • "SHUTDOWN" MODE
  • THERMAL AND CURRENT LIMIT PROTECTION
  • FIVE OUTPUT VOLTAGES AVAILABLE:
    5.0V, 3.3V, 3.0V, 2.7V, 2.5V
  • THIN, SMALL PACKAGE: MSOP-8
  • APPLICATIONS
    • SMART CARD READERS
    • CELLULAR PHONES
    • SIM CARD SUPPLIES
    • PORTABLE COMMUNICATION DEVICES
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • NOTEBOOK AND PALM-TOP COMPUTERS
    • ELECTRONIC GAMES
    • HANDHELD METERS
    • PCMCIA CARDS
    • CARD BUSES
    • LCD DISPLAYS

The REG711 is a switched capacitor voltage converter, which produces a regulated, low ripple output voltage from an unregulated input voltage. A wide input supply voltage of 1.8V to 5.5V makes the REG711 ideal for a variety of battery sources, such as single cell Li-Ion, or two and three cell Nickel or Alkaline based chemistries.

The input voltage may vary above and below the output voltage and the output will remain in regulation. It works equally well for step up or down without the need for an inductor, providing low EMI DC/DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG711 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 1mA at full load, 60uA with no load, and less than 1uA in shutdown mode. This regulator comes in a thin MSOP-8 package with a component height of less than 1.1mm.

The REG711 is a switched capacitor voltage converter, which produces a regulated, low ripple output voltage from an unregulated input voltage. A wide input supply voltage of 1.8V to 5.5V makes the REG711 ideal for a variety of battery sources, such as single cell Li-Ion, or two and three cell Nickel or Alkaline based chemistries.

The input voltage may vary above and below the output voltage and the output will remain in regulation. It works equally well for step up or down without the need for an inductor, providing low EMI DC/DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG711 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 1mA at full load, 60uA with no load, and less than 1uA in shutdown mode. This regulator comes in a thin MSOP-8 package with a component height of less than 1.1mm.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 REG711: 50mA Switched-Cap DC/DC Converter 数据表 (Rev. A) 2001年 1月 8日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频