产品信息
特性
- Best-in-Class Performance Through Patented HDX Technology
- Reduced Power Output for Handheld And Medium Read/Write Range Applications
- Proven in Harsh Industrial Environments
- Best Value
- Easy to Install and Use
- APPLICATIONS
- Access Control
- Vehicle Identification
- Container Tracking
- Asset Management
- Waste Management
说明
The Texas Instruments low-frequency (LF) reader module provides all the functionality required to communicate with Texas Instruments 134.2 kHz LF transponders, which are available in a variety of form factors. The RI-RFM-003B radio frequency power (RFM) module is capable driving a variety of antennas with inductance ranges from 115 = H to 117 = H including TI standard RI-ANT-P02A stick antenna.
The RI-RFM-003B module in combination with a control module is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.
The Series 2000 Mini Radio Frequency Module is the interface between a 134.2 kHz HDX/FSK transponder and the data processing unit.
It sends an energizing signal to the transponder, modulates the RF signal to send data to the transponder, receives the identification signal, and processes it for digital decoding. The small size and low supply voltage make the Mini RF Module well suited for portable read/write units.