RI-TRP-RE2B 状态: ACTIVE

RI-TRP-RE2B, RI-TRP-WE2B

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 RI-TRP-RE2B
Frequency134.2 kHz  
Transmission PrincipleFSK,HDX  
Factory Programmed Read Only Number (bits)64  
AnticollisionNo  
Dimensions (mm)3.85 x 31.2  
Read Time (ms)70  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 85  
Protection ClassHermetically sealed  
 样片
 库存

产品信息

特性

  • Best in Class performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read/Write Performance
  • 64-bit Read Only and 80-bit Read/Write bit types are available
  • ISO 11784/11785 Compliant
  • Insensitive to Almost All Nonmetallic Materials
  • APPLICATIONS
    • Access Control
    • Vehicle Identification
    • Container Tracking
    • Asset Management
    • Waste Management

TI-RFid is a trademark of Texas Instruments.

说明

Texas Instruments’ 32 mm LF transponders are providing superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI’s patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
RI-TRP-RE2B-30ACTIVE0 to 703.03 | 100uRFIDT (TGB) | 0 2000采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
RI-TRP-RE2B-30截至 6:06 PM GMT, 2009年 7月 3日截至 6:06 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   

查看 TI-RFidTM 经销商

*信息每天都会进行更新,因此如果无法满足您的需求,请马上与我们联系。 您也可以联系 TI-RFidTM 经销商 以获得实时的库存信息。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
RI-TRP-RE2B-30 符合 RoHS Pb-Free (RoHS) SNAG3CU0.5 N/A for Pkg Type查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

RI-TRP-RE2B 最新技术文档 Help

数据表

用户指南

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here