SN74LVC1G374 状态: ACTIVE

具有三态输出的单路 D 类触发器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • SN74LVC1G374 (PDF 514 KB)  1306 次查看
    2006年 9月 15日 (英文內容)

 SN74LVC1G374
Vcc min(V)1.65  
Vcc max(V)5.5  
IOH(mA)-32  
IOL(mA)32  
tpd max(ns)3  
ICC(uA)10  
No. of Gates1  
Technology FamilyLVC  
RatingCatalog  
 样片
 库存

其它合格版本 SN74LVC1G374

版本 器件型号 定义
汽车电子 SN74LVC1G374-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件

产品信息

特性

  • Available in the Texas Instruments NanoStar™ and NanoFree™ Packages
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoStar, NanoFree are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This single D-type latch is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G374 features a 3-state output designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

On the positive transition of the clock (CLK) input, the Q output is set to the logic level set up at the data (D) input.

A buffered output-enable (OE) input can be used to place the output in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the output neither loads nor drives the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体尺寸样片
74LVC1G374DBVRE4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
74LVC1G374DBVRG4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
74LVC1G374DCKRE4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
74LVC1G374DCKRG4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
SN74LVC1G374DBVRACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
SN74LVC1G374DCKRACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 6 查看 3000 | LARGE T&R 下载此尺寸的 CAD 格式采购样片
SN74LVC1G374YZPRACTIVE-40 to 850.28 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R 下载此尺寸的 CAD 格式

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
74LVC1G374DBVRE4截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
74LVC1G374DBVRG4截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
74LVC1G374DCKRE4截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 5 Weeks无报告
查看经销商
   
74LVC1G374DCKRG4截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 5 Weeks无报告
查看经销商
   
SN74LVC1G374DBVR截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 6 Weeks无报告
查看经销商
   
SN74LVC1G374DCKR截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 5 Weeks无报告
查看经销商
   
SN74LVC1G374YZPR截至 5:30 PM GMT, 2009年 7月 3日截至 5:30 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
74LVC1G374DBVRE4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74LVC1G374DBVRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74LVC1G374DCKRE4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
74LVC1G374DCKRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
SN74LVC1G374DBVR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
SN74LVC1G374DCKR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看
SN74LVC1G374YZPR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

SN74LVC1G374 最新技术文档 Help

数据表

  • SN74LVC1G374  (PDF 514 KB)  1306 次查看
    2006年 9月 15日  (英文內容)

应用手册

查看 单栅极 的应用手册

用户指南

选择指南

解决方案指南

模型

更多文献资料

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here