TAS5103 状态: ACTIVE

15W 立体声 PWM 输入功率级

      
         
此产品变更时通知我

另请参阅

  • TAS5701 - 20W I2S Stereo Amplifier with External Subwoofer Output
  • TAS5705 - 20W I2S Stereo Amplifier with External Subwoofer Output

数据表

Download - PDF Icon
  • 20-W/15-W Stereo Digital Amplifier Power Stage (tas5103.pdf, 1332 KB)
    2008年 6月 9日 下载(英文內容)

 TAS5102 TAS5103TAS5601 TAS5602 
Speaker Channels1-4  1-4  2 - 4  2-4  
Output Power(W)20  15  20  20  
Load(Min)(ohms)4  4  4  4  
Half Power THD + N @ 1 kHz (%)(kHz)< 0.1  < 0.1  < 0.1  < 0.1  
Dynamic Range(dB)105  105  96  96  
Fs(Min)(kHz)192  192  200  200  
Fs(Max)(kHz)32  32  400  400  
Digital Supply (up to 5 V)(V)3.3  3.3  3 - 4.2  3.3  
Analog Supply(V)8-23  8-23  10 - 26  10-26  
Power Supply(V)  10 - 26   
Operating Temp Range(Celsius)0 to 70  0 to 70  -40 to 85  -40 to 85  
Pin/Package32HTSSOP  32HTSSOP  56HTSSOP  56HTSSOP  
 样片样片样片样片
 库存库存库存库存

产品信息

特性

  • 2×20 W at 10% THD+N Into 8-Ω BTL at 18 V (With Heatsink for TAS5102)
  • 2×15 W at 10% THD+N Into 8-Ω BTL at 15.5 V for TAS5103
  • 2×10 W at 10% THD+N Into 8-Ω BTL at 13 V
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package: 32-pin HTSSOP
    • DAD (TAS5102) Pad Up
    • DAP (TAS5103) Pad Down
  • High-Efficiency Power Stage (>90%) With 180-Ω Output MOSFETs
  • Wide PVDD Range from 8V to 23V
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overcurrent, Short Circuit
  • Built-In Regulator for Gate Drive Supply
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters

说明

The TAS5102/TAS5103 are integrated stereo digital amplifier power stages with an advanced protection system. The TAS5102/TAS5103 are capable of driving an 8-Ω bridge-tied load (BTL) at up to 20 W/15 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5086) and the TAS5102/TAS5103. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. These devices require two power supplies, at 3.3 V for VREG, and up to 23 V for PVDD. The TAS5102/TAS5103 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 8 Ω, which enables the use of smaller power supplies and heatsinks.

The TAS5102/3 has an innovative protection system integrated on chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5102/TAS5103 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
TAS5103DAPACTIVE0 to 701.80 | 1kuHTSSOP (DAP) | 32 查看 46 | TUBE采购样片
TAS5103DAPG4ACTIVE0 to 701.80 | 1kuHTSSOP (DAP) | 32 查看 46 | TUBE采购样片
TAS5103DAPRACTIVE0 to 701.80 | 1kuHTSSOP (DAP) | 32 查看 2000 | LARGE T&R采购样片
TAS5103DAPRG4ACTIVE0 to 701.80 | 1kuHTSSOP (DAP) | 32 查看 2000 | LARGE T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TAS5103DAP截至 5:39 PM GMT, 2008年 11月 18日截至 5:39 PM GMT, 2008年 11月 18日
 库存在制数量 | 日期交货周期地区公司库存采购
 499* 40 | 19 Nov 6 Weeks 无报告
查看经销商
   
 >10k | 22 Dec     
TAS5103DAPG4截至 5:39 PM GMT, 2008年 11月 18日截至 5:39 PM GMT, 2008年 11月 18日
 库存在制数量 | 日期交货周期地区公司库存采购
 499* 40 | 19 Nov 6 Weeks 无报告
查看经销商
   
 >10k | 22 Dec     
TAS5103DAPR截至 5:39 PM GMT, 2008年 11月 18日截至 5:39 PM GMT, 2008年 11月 18日
 库存在制数量 | 日期交货周期地区公司库存采购
 1058* >10k | 22 Dec 6 Weeks 无报告
查看经销商
   
TAS5103DAPRG4截至 5:39 PM GMT, 2008年 11月 18日截至 5:39 PM GMT, 2008年 11月 18日
 库存在制数量 | 日期交货周期地区公司库存采购
 1058* >10k | 22 Dec 6 Weeks 无报告
查看经销商
   

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TAS5103DAP 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TAS5103DAPG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TAS5103DAPR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TAS5103DAPRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • 20-W/15-W Stereo Digital Amplifier Power Stage (tas5103.pdf, 1332 KB)
    2008年 6月 9日 下载(英文內容)

用户指南

  • TAS510x EVM for the TAS510x Digital Amplifier Power Output Stage (sllu106a.pdf, 2889 KB)
    2008年 8月 29日 下载(英文內容)

工具与软件

名称型号 公司 工具/软件类型
TAS5103EVM 评估模块TAS5103EVMTexas Instruments开发电路板/EVM

 替代产品 -与 TAS5103 相似
型号名称注释
TAS5701 20W 立体声数字音频功率放大器(硬件控制) 20W I2S Stereo Amplifier with External Subwoofer Output 
TAS5705 具有 EQ 和 DRC(s/w 控制)的 20W 立体声数字音频功率放大器 20W I2S Stereo Amplifier with External Subwoofer Output 

支持和社区

其它支持资源