TAS5710
- Audio Input/Output
- 20-W Into an 8-Ω Load From an 18-V Supply
- Wide PVCC Range (10 V to 26 V)
- Supports One Serial Audio Input (8 kHz - 48 kHz Sample Rates) (LJ/RJ/I2S)
- Power-Stage Feedback Allows Operation From Poorly Regulated Power Supplies
- Audio/PWM Processing
- Factory-Trimmed Internal Oscillator for Automatic Rate Detection
- High-End 32-Bit Data Path Audio Processor
- 18 Biquads for Speaker EQ
- Dynamic Range Control (DRC)
- Support for Pseudo Bass and 3D Effects
- Benefits
- EQ: Speaker Equalization for Better Sound
- 2-Band DRC: Improved Bass Performance, Enables Speaker Protection and Night mode Listening
- Autobank Switching: Preloaded Coefficients for Three Different Sample Rates Eliminates the Need to Update Coefficients When Sample Rate Changes
- Autodetect: Automatically Detects Sample-Rate Changes Eliminating the Need for External Microprocessor Intervention
- Closed-Loop Power Stage: Enables Wide PVCC Operating Range and Reduced Power Supply Ripple Distortion
The TAS5710 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. A 32-bit datapath eliminates the need for pre-scaling before processing and preserves signal integrity without sacrificing dynamic range. A digital audio processor with fully programmable digital filters allows designers to custom tune speakers for optimum sound in small enclosures. A programmable DRC can adjust power levels for a scaleable design while also enabling night-mode listening modes.
The closed-loop architecture allows the device to operate from poorly regulated supplies. Figure 1 below shows the benefit of the feedback architecture when a noisy supply (1kHz, 500mVpp ripple) modulates a 10kHz audio input. The figure shows a 40dB improvement in sideband suppression when compared to an open-loop design. This correlates directly to a 24dB improvement in distortion as seen in Figure 2.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TAS5710 数据表 | 2008年 8月 12日 | |||
EVM 用户指南 | TAS5708/10EVM - User Guide (Rev. A) | 2009年 1月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHP) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。