|
|
|
|
产品信息特性
DESCRIPTION/ORDERING INFORMATIONThis 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed to provide general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)]. The major benefit of this device is its wide VCC range. It can operate from 1.65-V to 5.5-V on the P port side and on the SDA/SCL side. This allows the TCA6408 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a 5-V power supply. The bidirectional voltage level translation in the TCA6408 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6408. The voltage level on the P port of the TCA6408 is determined by VCCP. The TCA6408 consists of one 8-bit configuration (input or output selection), input, output, and polarity inversion (active high) register. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the input port register can be inverted with the polarity inversion register. All registers can be read by the system master. The system master can reset the TCA6408 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part. The TCA6408 open-drain interrupt (INT) output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed. INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6408 can remain a simple slave device. The device P port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current. One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus. |
| 价格(美元) | 封装 | CAD 设计工具 | 样片 | |||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 顶端标记 | 封装数量 | 封装载体 | 尺寸 | 样片 |
| TCA6408PW | ACTIVE | -40 to 85 | 1.40 | 1ku | TSSOP (PW) | 16 | 查看 | 90 | TUBE | 采购样片 | |
| TCA6408PWG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | TSSOP (PW) | 16 | 查看 | 90 | TUBE | 采购样片 | |
| TCA6408PWR | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 16 | 查看 | 2000 | LARGE T&R | 采购样片 | |
| TCA6408PWRG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 16 | 查看 | 2000 | LARGE T&R | 采购样片 | |
| TCA6408RGTR | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RGT) | 16 | 查看 | 3000 | LARGE T&R | 请与TI分销商或销售办事处联系申请样片 | |
| TCA6408RGTRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RGT) | 16 | 查看 | 3000 | LARGE T&R | ||
| TCA6408ZXYR | ACTIVE | -40 to 85 | 1.40 | 1ku | BGA MICROSTAR JUNIOR (ZXY) | 20 | 2500 | LARGE T&R | |||
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| TCA6408PW | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 13 Weeks | 中国 | WPI | 102 | |||||
| TCA6408PWG4 | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 13 Weeks | 无报告 查看经销商 | |||||||
| TCA6408PWR | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 4 Weeks | 中国 | WPI | >1k | |||||
| TCA6408PWRG4 | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 4 Weeks | 无报告 查看经销商 | |||||||
| TCA6408RGTR | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 15 Weeks | 中国 | WPI | >1k | |||||
| TCA6408RGTRG4 | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 15 Weeks | 无报告 查看经销商 | |||||||
| TCA6408ZXYR | 截至 10:07 PM GMT, 2009年 7月 2日 | 截至 10:07 PM GMT, 2009年 7月 2日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 4 Weeks | 中国 | WPI | >1k | |||||
| 查看中国经销商 | ||||||||
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| TCA6408PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| TCA6408PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| TCA6408PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| TCA6408PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
| TCA6408RGTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | 查看 | 查看 |
| TCA6408RGTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | 查看 | 查看 |
| TCA6408ZXYR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。