TL1963A-Q1
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Optimized for Fast Transient Response
- Output Current: 1.5 A
- Dropout Voltage: 340 mV
- Low Noise: 40 µVRMS (10 Hz to 100 kHz)
- 1-mA Quiescent Current
- No Protection Diodes Required
- Controlled Quiescent Current in Dropout
- Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
- Adjustable Output Voltage: 1.21 V to 20 V
- Less Than 1-µA Quiescent Current in Shutdown
- Stable With 10-µF Output Capacitor
- Stable With Ceramic Capacitors
- Reverse-Battery Protection
- No Reverse Current
- Thermal Limiting
The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.
Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TL1963A-Q1 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator 数据表 (Rev. A) | PDF | HTML | 2016年 9月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DP83822EVM — DP83822I 10Mbps 和 100Mbps 以太网 PHY 评估模块
DP83822EVM 支持 100BASE-FX、100BASE-TX 和 10BASE-Te。此参考设计已通过 UNH 的合规性测试和验证。它还经过 A 级排放认证,符合 +/-8kV IEC61000-4-2(接触放电)标准。
DP83822EVM 包括两个板载状态 LED、带有板载 LDO 的 5V USB,并且可使用 USB-2-MDIO 工具进行 SMI 访问。提供 4 级搭接,因此无需直接访问 PHY 寄存器便可进行系统配置。外部电源可连接到各个指定电压轨以进行进一步系统评估。DP83822EVM 支持节能以太网、局域网唤醒、帧起始检测 IEEE 1588 时间戳和可配置 I/O (...)
DP83TC811SEVM — DP83TC811S 100BASE-T1 汽车以太网 PHY xMII 评估模块
DP83TC811SEVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811SEVM 是一款 xMII 评估板,可轻松访问 MII、RMII、RGMII、SGMII 和 SMI 接口。此参考设计已通过 UNH 的 100BASE-T1 合规性测试和验证。DP83TC811EVM 包含可支持 5V 至 20V 宽输入电压范围的板载 LDO。
TIDA-00928 — 采用光纤或双绞线接口、符合 EMI/EMC 标准的 10/100Mbps 以太网砖型模块参考设计
TIDA-01604 — 效率为 98.6% 且适用于 HEV/EV 车载充电器的 6.6kW 图腾柱 PFC 参考设计
封装 | 引脚 | 下载 |
---|---|---|
TO-263 (KTT) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。