TL598

正在供货

脉宽调制 (PWM) 控制电路

产品详情

Vin (max) (V) 40 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology Duty cycle (max) (%) 45
Vin (max) (V) 40 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology Duty cycle (max) (%) 45
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Complete PWM Power-Control Function
  • Totem-Pole Outputs for 200-mA Sink or Source Current
  • Output Control Selects Parallel or Push-Pull Operation
  • Internal Circuitry Prohibits Double Pulse at Either Output
  • Variable Dead-Time Provides Control Over Total Range
  • Internal Regulator Provides a Stable 5-V Reference Supply, Trimmed to 1% Tolerance
  • On-Board Output Current-Limiting Protection
  • Undervoltage Lockout for Low VCC Conditions
  • Separate Power and Signal Grounds
  • Complete PWM Power-Control Function
  • Totem-Pole Outputs for 200-mA Sink or Source Current
  • Output Control Selects Parallel or Push-Pull Operation
  • Internal Circuitry Prohibits Double Pulse at Either Output
  • Variable Dead-Time Provides Control Over Total Range
  • Internal Regulator Provides a Stable 5-V Reference Supply, Trimmed to 1% Tolerance
  • On-Board Output Current-Limiting Protection
  • Undervoltage Lockout for Low VCC Conditions
  • Separate Power and Signal Grounds

The TL598 incorporates all the functions required in the construction of pulse-width-modulated (PWM) controlled systems on a single chip. Designed primarily for power-supply control, the TL598 provides the systems engineer with the flexibility to tailor the power-supply control circuits to a specific application.

The TL598 contains two error amplifiers, an internal oscillator (externally adjustable), a dead-time control (DTC) comparator, a pulse-steering flip-flop, a 5-V precision reference, undervoltage lockout control, and output control circuits. Two totem-pole outputs provide exceptional rise- and fall-time performance for power FET control. The outputs share a common source supply and common power ground terminals, which allow system designers to eliminate errors caused by high current-induced voltage drops and common-mode noise.

The error amplifier has a common-mode voltage range of 0 V to VCC - 2 V. The DTC comparator has a fixed offset that prevents overlap of the outputs during push-pull operation. A synchronous multiple supply operation can be achieved by connecting RT to the reference output and providing a sawtooth input to CT.

The TL598 device provides an output control function to select either push-pull or parallel operation. Circuit architecture prevents either output from being pulsed twice during push-pull operation. The output frequency for push-pull applications is one-half the oscillator frequency (fo=1/2 RT CT). For single-ended applications: (fo=1/RT CT)

The TL598 incorporates all the functions required in the construction of pulse-width-modulated (PWM) controlled systems on a single chip. Designed primarily for power-supply control, the TL598 provides the systems engineer with the flexibility to tailor the power-supply control circuits to a specific application.

The TL598 contains two error amplifiers, an internal oscillator (externally adjustable), a dead-time control (DTC) comparator, a pulse-steering flip-flop, a 5-V precision reference, undervoltage lockout control, and output control circuits. Two totem-pole outputs provide exceptional rise- and fall-time performance for power FET control. The outputs share a common source supply and common power ground terminals, which allow system designers to eliminate errors caused by high current-induced voltage drops and common-mode noise.

The error amplifier has a common-mode voltage range of 0 V to VCC - 2 V. The DTC comparator has a fixed offset that prevents overlap of the outputs during push-pull operation. A synchronous multiple supply operation can be achieved by connecting RT to the reference output and providing a sawtooth input to CT.

The TL598 device provides an output control function to select either push-pull or parallel operation. Circuit architecture prevents either output from being pulsed twice during push-pull operation. The output frequency for push-pull applications is one-half the oscillator frequency (fo=1/2 RT CT). For single-ended applications: (fo=1/RT CT)

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TL594 正在供货 具有 UVLO 的 40V、0.2A 300KHz PWM 控制器 Supports boost topology

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 TL598 数据表 (Rev. D) 2003年 10月 30日
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 全面认识开关型电源中的BUCK-BOOST功率级 (Rev. A) 最新英语版本 (Rev.B) 2005年 11月 7日
应用手册 了解开关模式电源中的升压功率级 1999年 3月 4日
应用手册 了解开关模式电源中的降压功率级 1999年 3月 4日
应用手册 Designing Switch-Mode Power Supplies with the TL598 Application Report (Rev. B) 1992年 7月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
PDIP (N) 16 查看选项
SOIC (D) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频