TL720M05-Q1

正在供货

具有反向电压保护功能的汽车类 450mA、电池供电运行 (42V)、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS7B88-Q1 正在供货 具有快速瞬态响应的汽车类 500mA、40V 低压降 (LDO) 线性稳压器 Improved line and load transient performance and pricing

产品详情

Vin (min) (V) 5.5 Vin (max) (V) 42 Iout (max) (A) 0.45 Operating temperature range (°C) -40 to 125 Rating Automotive Vout (min) (V) 5 Vout (max) (V) 5 Features Reverse voltage protection Iq (typ) (µA) 12000
Vin (min) (V) 5.5 Vin (max) (V) 42 Iout (max) (A) 0.45 Operating temperature range (°C) -40 to 125 Rating Automotive Vout (min) (V) 5 Vout (max) (V) 5 Features Reverse voltage protection Iq (typ) (µA) 12000
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • Output Voltage of 5 V ±2%
  • Very Low Current Consumption
  • Very Low Dropout Voltage
  • Short-Circuit Protection
  • Reverse-Polarity Protection
  • ESD Protection > 6 kV
  • Qualified for Automotive Applications
  • Output Voltage of 5 V ±2%
  • Very Low Current Consumption
  • Very Low Dropout Voltage
  • Short-Circuit Protection
  • Reverse-Polarity Protection
  • ESD Protection > 6 kV

The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.

The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:

  • Overload
  • Overtemperature
  • Reverse polarity

The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.

The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:

  • Overload
  • Overtemperature
  • Reverse polarity

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TL720M05-Q1 Low-Dropout Voltage Regulator 数据表 (Rev. H) PDF | HTML 2014年 10月 31日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
更多文献资料 Fundamentals of designing with LDOs in auto battery direct connect applications 2017年 2月 27日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
仿真模型

TL720M05-Q1 PSpice Transient Model

SGLM025.ZIP (86 KB) - PSpice Model
仿真模型

TL720M05-Q1 Unencrypted PSpice Transient Model

SGLM026.ZIP (2 KB) - PSpice Model
封装 引脚 下载
HTSSOP (PWP) 20 查看选项
TO-252 (KVU) 3 查看选项
TO-263 (KTT) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频