TL7770-12
- Power-On Reset Generator
- Automatic Reset Generation After Voltage Drop
- RESET\ Defined When VCC Exceeds 1 V
- Wide Supply-Voltage Range...3.5 V
to 18 V - Precision Overvoltage and Undervoltage Sensing
- 250-mA Peak Output Current for Driving SCR Gates
- 2-mA Active-Low SCR Gate Drive for False-Trigger Protection
- Temperature-Compensated Voltage Reference
- True and Complementary Reset Outputs
- Externally Adjustable Output Pulse Duration
The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance
where td is in seconds and capacitance is in farads.
The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.
The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual Power-Supply Supervisors 数据表 (Rev. F) | 1999年 7月 27日 | |||
应用手册 | 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 10月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOIC (DW) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点