TLC5904

正在供货

8/16 通道 LED 驱动器

alarm通知 立即订购

产品详情

Features Error Flag, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 32 Data transfer rate (typ) (MHz) 15 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -20 to 85
Features Error Flag, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 32 Data transfer rate (typ) (MHz) 15 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -20 to 85
HTQFP (PZP) 100 256 mm² 16 x 16
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
    • 120 mA (Current Sink) x 8 Bits
  • Constant Current Output Range
    • 5 to 80 mA/10 to 120mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
  • Constant Current Accuracy
    • ±4% (Maximum Error Between Bits)
  • Voltage Applied to Constant Current Output Terminals
    • Minimum 0.4 V (Output Current 5 mA to
      40 mA)
    • Minimum 0.7 V (Output Current 40 to
      80 mA)
  • 256 Gray Scale Display
    • Pulse Width Control 256 Steps
  • Brightness Adjustment
    • Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
    • 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
  • Error Output Signal Check
    • Check Error Output Signal Line Such as Protection Circuit When Operating
  • Data Output Timing Selectable
    • Select Data Output Timing for Shift Register Relative to Clock
  • OVM (Output Voltage Monitor)
    • Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
  • WDT (Watchdog Timer)
    • Turn Output Off When Scan Signal Stopped
  • TSD (Thermal ShutDown)
    • Turn Output Off When Junction Temperature Exceeds Limit
  • Data Input
    • Clock Synchronized 8 Bit Parallel Input (Schmitt-Triggered Input)
  • Data Output
    • Clock Synchronized 8 Bit Parallel Output (3-State Output)
  • Input Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5 V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...15 MHz (Max)
  • Gray Scale Clock Frequency
    8 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • 100-Pin HTQFP Package (PD=4.7 W,
    TA = 25° C)
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
    • 120 mA (Current Sink) x 8 Bits
  • Constant Current Output Range
    • 5 to 80 mA/10 to 120mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
  • Constant Current Accuracy
    • ±4% (Maximum Error Between Bits)
  • Voltage Applied to Constant Current Output Terminals
    • Minimum 0.4 V (Output Current 5 mA to
      40 mA)
    • Minimum 0.7 V (Output Current 40 to
      80 mA)
  • 256 Gray Scale Display
    • Pulse Width Control 256 Steps
  • Brightness Adjustment
    • Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
    • 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
  • Error Output Signal Check
    • Check Error Output Signal Line Such as Protection Circuit When Operating
  • Data Output Timing Selectable
    • Select Data Output Timing for Shift Register Relative to Clock
  • OVM (Output Voltage Monitor)
    • Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
  • WDT (Watchdog Timer)
    • Turn Output Off When Scan Signal Stopped
  • TSD (Thermal ShutDown)
    • Turn Output Off When Junction Temperature Exceeds Limit
  • Data Input
    • Clock Synchronized 8 Bit Parallel Input (Schmitt-Triggered Input)
  • Data Output
    • Clock Synchronized 8 Bit Parallel Output (3-State Output)
  • Input Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5 V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...15 MHz (Max)
  • Gray Scale Clock Frequency
    8 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • 100-Pin HTQFP Package (PD=4.7 W,
    TA = 25° C)

The TLC5904 is a constant current driver incorporating shift register, data latch, and constant current circuitry with current value adjustable and a 256 gray scale display using pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bits, and the current value of constant current output can be set by one external resistor. After this device is mounted on a PCB, the brightness deviation between LED modules (ICs) can be adjusted by external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring the constant current output. Moreover, the device incorporates watchdog time (WDT) circuitry, which turns the constant current output off when a scan signal is stopped at the dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns the constant current output off when the junction temperature exceeds the limit.

The TLC5904 is a constant current driver incorporating shift register, data latch, and constant current circuitry with current value adjustable and a 256 gray scale display using pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bits, and the current value of constant current output can be set by one external resistor. After this device is mounted on a PCB, the brightness deviation between LED modules (ICs) can be adjusted by external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring the constant current output. Moreover, the device incorporates watchdog time (WDT) circuitry, which turns the constant current output off when a scan signal is stopped at the dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns the constant current output off when the junction temperature exceeds the limit.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LED Driver 数据表 1999年 11月 17日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
HTQFP (PZP) 100 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频