TLC5905
- Drive Capability and Output Counts:
- 80 mA (Current Sink) × 16 Bits
- 120 mA (Current Sink) × 8 Bits
- Constant Current Output Range:
- 5 mA to 80 mA/10 mA to 120 mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
- Constant Current Accuracy ±4% (Maximum Error Between Bits)
- Voltage Applied to Constant Current Output Terminals:
- Minimum 0.4 V (Output Current 5 mA to 40 mA)
- Minimum 0.7 V (Output Current 40 mA to 80 mA)
- 256 Gray Scale Display:
- Pulse Width Control 256 Steps
- Brightness Adjustment:
- Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
- 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
- Error Output Signal Check:
- Check Error Output Signal Line Such as Protection Circuit When Operating
- Data Output Timing Selectable:
- Select Data Output Timing for Shift Register Relative to Clock
- OVM (Output Voltage Monitor):
- Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
- WDT (Watchdog Timer):
- Turn Output Off When Scan Signal Stopped
- TSD (Thermal Shut Down):
- Turn Output Off When Junction Temperature Exceeds Limit
- Data Input:
- Clock Synchronized 1 Bit Serial Input (Shmitt-Triggered Input)
- Data Output:
- Clock Synchronized 1 Bit Serial Output (3-State Output)
- Input Signal Level:
- CMOS Level
- Power Supply Voltage...4.5 V to 5.5 V
- Maximum Output Voltage...17 V
- Data Transfer Rate...15 MHz (Max
- Gray Scale Clock Frequency...8 MHz (Max)
- Operating Free-Air Temperature Range
-20°C to 85°C - 64-Pin HTQFP Package (PD = 4.9 W,
TA = 25°C)
The TLC5905 is a constant current driver that incorporates shift register, data latch, constant current circuitry with a current value adjustable and 256 gray scale display that uses pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bit. The current value of the constant current output is set by one external resistor. After this device is mounted on a printed-circuit board (PCB), the brightness deviation between LED modules (ICs) can be adjusted using an external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring constant current output. Moreover, the device incorporates watchdog timer (WDT) circuitry, which turns constant current output off when the scan signal stops during dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns constant current output off when the junction temperature exceeds the limit.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LED Driver 数据表 | 1999年 11月 24日 | |||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PAP) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点